EDIP - Efficient Device Integration Platform
The term “Industrie 4.0” stands for a new industrial age in which industrial processes can be carried out in a consistently digitized manner. We support this development with its device platform EDIP (Efficient Device Integration Platform) that enables intelligent networking down to the sensor and actuator level.
Type 8920
The Bürkert Communicator is the most important software component of the 'Efficient Device Integration Platform' (EDIP)
Benefits for you:
• Configuration, parameterisation and diagnosis of EDIP devices / networks
• Easy and comfortable mapping of cyclic values
• Graphical display of process values
• Firmware updates for devices
• Backup and restoring of device configurations
Type 8652
Benefits for you:
• Compact design
• Easy diagnostics by LC display
• Process reliability through pneumatic functions
• Optimised for installation at the bottom of the control cabinet
Type 8098
Benefits for you:
• No parts in the measurement tube
• Conform to hygienic requirements
• Ideal for low conductivity or non conductive liquids
• Digital communication
• Compact, low weight and energy-efficient
Type 8691
Benefits for you
• Contact-free inductive valve position registration (Teach function)
• Coloured illuminated status display
• Integrated control air routing
• Fieldbus AS-Interface, DeviceNet, IO-Link or büS (Bürkert System Bus)
• With ATEX II cat. 3G/D / IECEx approval
Type 8793 Type 8792
Benefits for you
• Compact and robust design
• Easy Start-up using Tune function of the Positioner and Process controller
• Integrated diagnostic functions for valve monitoring
• Dynamic positioning system with no air consumption in controlled state
• PROFIBUS DP-V1, DeviceNet, EtherNet/IP, PROFINET, Modbus TCP or büS (Bürkert System Bus)
Type 8692 Type 8693
Benefits for you
• Compact, robust stainless Steel design
• Easy start-up by automatic X-Tune function
• Contact-free position sensor
• Integrated control air routing with spring chamber aeration
• PROFIBUS DP-V1, DeviceNet, EtherNet/IP, PROFINET, Modbus TCP or büS (Bürkert System Bus) demand
Type 8905
Benefits for you
• For analysis applications for drinking water and fresh water in industrial processes
• minimum sample water demand
• Modular sensor and electronic system: - up to 6 measurements in one housing - up to 30 analysis Sensor cubes in one büS system
• Prepared for fielbus connectivity, remote operation and remote maintenance
• MEMS technologies allows minimal footprint and minimum sample water demand
Type ME43
Benefits for you:
• Gateway for Industrial Ethernet and Fieldbus standards
• Up to 128 input and 128 output variables can be assigned
• Easy integration in the process control system ensured through system specific device description files
• Graphical programming for automation of sub-systems
Type 8653
Benefits for you:
• Compact design
• Easy diagnostics by LC display
• Process reliability through pneumatic functions
• Optimised for installation in the field
BENEFITS FOR YOU
- Standardised interfaces for easy device integration
- Graphical programming for individual process operations
- ONE tool for commissioning, diagnosis and servicing
- Reduced parametrisation for fast and easy start-up
- Individual and flexible for short delivery times
- Intuitive user-interface for easy and convenient operation
EDIP unifies and standardizes hardware, software and communication of Bürkert products. The modular design of the platform allows the adaptation of devices according to individual customer requirements enabling short delivery time. In addition, the customer benefits from a common interface across all products, which guarantees a comfortable operation and display concept, faster and simplified commissioning and easy transfer and backup of device settings.
The most recent developments with IT services, fieldbus systems and distributed control systems are changing process automation fundamentally. Bürkert’s response to this is the device platform EDIP. The “Efficient Device Integration Platform” provides the foundation for intelligent networking of the latest Bürkert products.
1. User interfaces
Intuitive and modular user interfaces (touchscreens, menus, device drivers, etc.) standardize the operation of all Bürkert EDIP devices.
2. CANopen communication standard
Communication between the EDIP devices takes place via an interface based on the industry standard CANopen. This digital interface is nothing other than CANopen with additional features.
3. Integrated adaptability
The integration of EDIP modules in plants based on other industry standards, such as PROFINET, Ethernet/IP, Modbus TCP, Profibus etc. is made possible by a modular concept.
4. Communicator – the universal tool
The Communicator is the software for the parametrization, configuration and service of process devices. It also features monitoring and diagnostic capabilities.
5. Decentralized intelligence in the field
The idea of EDIP is to equip sensors and actuators in the field with their own intelligence. Since autumn 2016 the Communicator will be expanded to include a graphical programming tool for the decentralized control of sub-systems.
Are you interested, please contact our sales team.
Application Notes
Products
Electromotive 2-way angle seat control valve
- Good and fast control
- Weather, impact and vibration resistant design
- Easy cleaning by its design according hygienic demands
- Position controller and process controller available
Electromotive 2 way globe control valve
- Highly precise, dynamic closed-loop control
- Several Kv values per port size due to removable valve seats
- Weather, impact and vibration resistant design
- Easy to clean thanks to the hygienically designed surface
- Position controller and process controller available
FLOWave SAW flowmeter
- No obstacles inside the measuring tube, compact, lightweight and low energy consumption
- Conforms to hygienic requirements, CIP/SIP compatible
- Ideal for liquids with low or no conductivity
- Digital communication, parameterisation via Communicator, display
- Optional: ATEX/IECEx certification, II 3G/D
Online water analysis system
- Continuous analysis of drinking water and industrial process water
- Based on the modular Bürkert cube and backplane technology
- Fieldbus connection for versatile industrial communication
- Fieldbus connection for versatile industrial communication, data exchange via mobile gateway
- Extremely low-maintenance and long service life thanks to MEMS technology
Mass flow controller (MFC)/mass flow meter (MFM) for gases
- Nominal flow ranges from 0.010 l/min to 160 l/min
- High accuracy and repeatability
- Very fast response times
- Simple device exchange due to configuration memory
- Optional: USP Class VI, FDA, EC 1935 compliant
Mass flow controller (MFC)/ mass flow meter (MFM) for gases
- Nominal flow ranges from 0.010 l/min to 160 l/min
- Highest measuring accuracy and repeatability with very fast response times
- Long-term stability of the flow calibration
- Easy device exchange due to configuration memory
- Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity
Mass flow controller (MFC)/mass flow meter (MFM) for gases
- Nominal flow ranges from 20 l/min up to 2500 l/min
- High measuring accuracy and repeatability with very fast response times
- Long-term stability of the flow calibration
- Simpler device exchange due to configuration memory
- Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity
Bürkert Communicator
- Configuration, parameterisation and diagnostics of EDIP devices / networks
- Easy and comfortable mapping of cyclic values
- Graphical display of process values
- Device firmware updates
- Backup and restoring of device configurations
AirLINE – the valve island optimised for process automation
- Safety-related shut-off of valves possible
- Easy diagnostics via LC display
- Process reliability through pneumatic functions
- Optimised for installation at the bottom of the control cabinet
- EX-Versions: ATEX / IECEx Zone 2, cURus Haz. Loc. CL I, II, III Div 2
AirLINE Field – the valve island – optimised for process automation
- Fieldbus interface CANopen, IO-Link or büS (Bürkert System Bus)
- Easy diagnostics via LC display
- Process reliability through pneumatic functions
- Optimised for installation in the field (IP65/67)
Control head for decentralized automation of hygienic process valves
- Universal attachment for hygienic process valves
- Contactless position measurement system with 3 switching points (Teach-In function)
- Coloured status display
- Manual override operative with closed housing
- AS-Interface, IO-Link, büS/CANopen
Control head for decentralised automation of ELEMENT process valves
- Contact-free inductive valve position registration (Teach function)
- Colour illuminated status display
- Integrated pilot air duct in the actuator
- Fieldbus interface AS-Interface, IO-Link or Bürkert system bus (büS)
- With ATEX II cat. 3G/D / IECEx approval
Digital electro-pneumatic positioner for integrated mounting on process control valves
- Compact and robust stainless steel design
- Easy start-up with automatic X-Tune function
- Contact-free position sensor
- Integrated pilot air duct with spring chamber aeration
- EtherNet/IP, PROFINET, Modbus TCP, PROFIBUS DP-V1 or Bürkert system bus (büS)
Digital electropneumatic process controller for integrated mounting on process control valves
- Compact and robust stainless steel design
- Easy start-up via Tune function for position and process controller
- Contact-free position sensor
- Integrated pilot air duct with spring chamber aeration
- PROFIBUS DP-V1, EtherNet/IP, PROFINET, Modbus TCP or büS (Bürkert System Bus)
Digital electropneumatic positioner SideControl
- Compact and robust design
- Easy to start up using Tune function
- Integrated diagnostic functions for valve monitoring
- Dynamic actuating system with no air consumption in controlled state
- EtherNet/IP, PROFINET, Modbus TCP, PROFIBUS DP-V1 or Bürkert system bus (büS)
Digital electropneumatic Process Controller SideControl
- Compact and robust design
- Start-up via the TUNE function of the positioner and process controller
- Integrated diagnostic functions for valve monitoring
- Dynamic actuating system with no air consumption in controlled state
- EtherNet/IP, PROFINET, Modbus TCP, PROFIBUS DP-V1 or Bürkert system bus (büS)
Fieldbus gateway
- Gateway for industrial Ethernet and fieldbus standards
- Up to 128 input and 128 output variables can be assigned
- Easy integration in the process control level through system-specific device description files
- "Batch controller" functionality for precise dosing of liquids
- Graphical programming for automation of sub-systems
I/O module, IP 20
- Configurable input and output modules for analogue and digital signals
- Integrated diagnostic possibilities such as wire break, short circuit detection
- Installation and disassembly without tools
- Colour-coded push-in connectors to avoid wiring errors
- Available modules: 8DI, 8DO, 4AI, 4AO, 8DO – Liquid Dosing Open Loop
Pressure controller for precise time-pressure dosing
- Repeatable and accurate dosing of liquids in the µl range
- Response time in milliseconds and active pressure relief for optimum control performance
- Digital communication for easy integration into your fieldbus network
- Extended functionality through additional sensor input + actuator output e.g. for pump or additional pressure sensor
- Active vent valve to minimize consumption of costly carrier gas