Mass Flow Communicator communication software

Mass Flow Communicator communication software

  • Customers can configure and parameterize the instrument using the Mass Flow Communicator PC software via the RS-232, e.g. configuration of binary inputs and outputs, LEDs, limit values, etc.
  • Limit value switches (limits) for set-point/actual value, control signal and integrated totalizer can be configured.
  • The dynamics of the instrument can be adjusted to the application.
  • Instrument behavior can be defined in the event of an error, for example: go to safety value, fully open or close valve.
  • Autotune function: automatic adjustment of the controller to the system conditions
  • Adjustable ramp function for the set-point value can be configured.
  • Set-point profile can be defined and stored. Set-point values with the relevant time intervals can be entered in the required order in which the instrument automatically moves to them at a later time (for example, after activating a binary input)

Software:

Bürkert Communicator

Bürkert Communicator

Type 8920

  • Configuration, parameterisation and diagnosis of EDIP devices / networks
  • Easy and comfortable mapping of cyclic values
  • Graphical display of process values
  • Firmware updates for devices
  • Backup and restoring of device configurations
Product page

Products:

Mass Flow Meter (MFM) for Gases

Mass Flow Meter (MFM) for Gases

Type 8705

  • Nominal flow ranges from 0.005 lN/min to 15 lN/min
  • High accuracy
  • Applicable for aggressive gases
  • Digital communication via RS485
Product page

Mass Flow Meter (MFM)

Mass Flow Meter (MFM)

Type 8006

  • Nominal flow ranges from 20 lN/min up to 2500 lN/min
  • High accuracy
  • Fast response time
  • Protection class IP65
  • Optional: Fieldbus interface
Product page

Mass Flow Meter (MFM) for Gases

Mass Flow Meter (MFM) for Gases

Type 8703

  • Nominal flow ranges from 0.010 lN/min to 80 lN/min
  • High accuracy
  • Very fast response times
  • Digital communication via RS485
  • Compact version
Product page

Mass Flow Meter for Gases (MFM)

Mass Flow Meter for Gases (MFM)

Type 8700

  • Nominal flow ranges from 0.005 lN/min to 15 lN/min
  • High accuracy
  • Applicable for aggressive gases
  • Optional: Fieldbus interface
Product page

Mass Flow Meter for Gases (MFM)

Mass Flow Meter for Gases (MFM)

Type 8701

  • Nominal flow ranges from 0.010 lN/min to 80 lN/min
  • High accuracy
  • Very fast response times
  • Optional: Fieldbus interface
Product page

Mass Flow Meter for Gases (MFM)

Mass Flow Meter for Gases (MFM)

Type 8702

  • Nominal flow ranges from 0.010 lN/min to 80 lN/min
  • High accuracy
  • Very fast response times
  • Protection class IP 65
  • Optional: Fieldbus interface
Product page

Mass Flow Controller for Gases (MFC)

Mass Flow Controller for Gases (MFC)

Type 8713

  • Nominal flow ranges from 0.010 lN/min to 80 lN/min
  • High accuracy and repeatability
  • Very fast settling times
  • Digital communication via RS485
  • Compact version
Product page

Mass Flow Controller for Gases (MFC)

Mass Flow Controller for Gases (MFC)

Type 8712

  • Nominal flow ranges from 0.010 lN/min to 80 lN/min
  • High accuracy and repeatability
  • Very fast settling times
  • Protection class IP 65
  • Optional: Fieldbus interface
Product page

Mass Flow Controller for Gases (MFC)

Mass Flow Controller for Gases (MFC)

Type 8711

  • Nominal flow ranges from 0.010 lN/min to 80 lN/min
  • High accuracy and repeatability
  • Very fast settling times
  • Optional: Fieldbus interface
Product page

Mass Flow Controller for Gases (MFC)

Mass Flow Controller for Gases (MFC)

Type 8710

  • Nominal flow ranges from 0.005 lN/min to 15 lN/min
  • High accuracy and repeatability
  • Applicable for aggressive gases
  • Optional: Fieldbus interface
Product page

Mass Flow Controller (MFC)
 for Gases

Mass Flow Controller (MFC) for Gases

Type 8715

  • Nominal flow ranges from 0.005 lN/min to 15 lN/min
  • High accuracy and repeatability
  • Applicable for aggressive gases
  • Digital communication via RS485
Product page

Mass Flow Controller for Gases (MFC)

Mass Flow Controller for Gases (MFC)

Type 8626

  • Nominal flow ranges from 20 lN/min up to 1500 lN/min
  • High accuracy and repeatability
  • Short settling times
  • Protection class IP65
  • Optional: Fieldbus interface
Product page

Unable to display product type with the given sku.

Liquid Flow Meter (LFM)

Liquid Flow Meter (LFM)

Type 8708

  • High dynamic flow measurement
  • Applicable for liquid flow measurement up to 600 ml/min (36 l/h)
  • No moving parts in medium
  • Fieldbus optional
  • Compact version
Product page

Liquid Flow Meter (LFM)

Liquid Flow Meter (LFM)

Type 8709

  • High dynamic flow measurement
  • Applicable for liquid flow measurement up to 600 ml/min (36 l/h)
  • No moving parts in medium
  • Protection class IP65
  • Fieldbus optional
Product page

Unable to display product type with the given sku.

Liquid Flow Controller (LFC)

Liquid Flow Controller (LFC)

Type 8718

  • High dynamic control through fast flow measurement
  • Applicable for liquid dosing up to 600 ml/min (36 l/h)
  • No moving parts in medium
  • Fieldbus optional
  • Compact version
Product page

Liquid Flow Controller (LFC)

Liquid Flow Controller (LFC)

Type 8719

  • High dynamic control through fast flow measurement
  • Applicable for liquid dosing up to 600 ml/min (36 l/h)
  • No moving parts in medium
  • Protection class IP65
  • Fieldbus optional
Product page

My Comparison List