Bürkert - Close to you
Office /21
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
      Sales Center Ingelfingen
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
      Sales Center Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 (0) 30 67 97 17-0
      Fax +49 (0) 30 67 97 17-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 2373 96 81-0
      Fax +49 (0) 2373 96 81-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 (0) 6103 94 14-0
      Fax +49 (0) 6103 94 14-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 (0) 511 9 02 76-0
      Fax +49 (0) 511 9 02 76-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center München
      Elsenheimerstraße 47
      80687 München
      Phone +49 (0) 89 82 92 28-0
      Fax +49 (0) 89 82 92 28-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Stuttgart
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
      Phone +49 (0)7940/10-91 111
      Fax +49 (0) 7940/10-91 448
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
Exhaust gas aftertreatment

Emissions reduction in internal combustion engines – technology for selective catalytic reduction ensures a clean environment.

Exhaust gas aftertreatment

As the number of internal combustion engines increases, global emission values are also rising. Apart from carbon dioxide, particularly soot and nitrogen oxides are causing serious problems for our environment. Nitrogen oxides NO or NO2, for example, are responsible for high ozone concentrations on busy roads.

To some extent these pollutants can be reduced by optimized internal combustion as well as aftertreatment of the exhaust gases in the exhaust gas system. However, the current legal requirements for the reduction in NOx and particles can be fulfilled only by additional aftertreatment of the exhaust gas.

 

Bürkert dosing technology for marine diesel and stationary large engines

Precise dosing of urea to obtain the statutory exhaust gas limits.
Bürkert dosing technology for commercial vehicle engines

Precise dosing of urea to obtain the statutory exhaust gas limits.
Bürkert dosing technology for commercial vehicle engines

Precise dosing of urea to obtain the statutory exhaust gas limits.
Bürkert dosing technology for marine diesel and stationary large engines

Precise dosing of urea to obtain the statutory exhaust gas limits.

To reduce nitrogen oxides, ammonia is used in the aftertreatment of the exhaust gases. Selective catalytic reduction (SCR) is the core of the technology which ensures a cleaner Environment. SCR technology is not new and has already been used for a long time in power plants. Further reduction in the emission limits requires the use of this technology also in construction machines, ships, power generators, transport and passenger vehicles.