Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
Compact water and air block for dental treatment units

The partnership with KaVo

The Water Block As a Hygienic Centre
The hygiene centre is a complete water treatment and purifi cation unit. It supplies the entire treatment unit with water of diff erent qualities and at diff erent pressures and fl ow rates, in addition to purifying the water as necessary. The water block separates the treatment unit from the public drinking water supply, which complies with the applicable national standards and directives: an integrated air gap ensures that no water from the purifi cation circuit can be sucked back into the domestic water lines.

Your benefits - our system competence

  • Everything from a single source
  • Short implementation times
  • Reliable quality
  • Safety in development
  • Increased flexibility

When it comes to dentistry and dental technology products, KaVo Dental GmbH is one of the world’s leading companies and a pioneer in the dental market. The company’s products feature an attractive design, optimal space utilization and an innovative operating concept. For KaVo, the goal is to offer the perfect custom treatment unit for every requirement, from a single source. And this is where Bürkert comes into the picture.

Complete confidence in safe solutions

Smoothly functioning technology is essential for both doctors and patients. This means that the treatment units must fulfil very stringent requirements and must be designed for reliable, safe, hygienic, quiet and unobtrusive operation. The challenge is to constantly develop and adapt the technology to the changing needs and requirements of dentists and their patients.
All requirements fulfilled: For all media input components KaVo puts its trust in Bürkert’s special system competence and expertise. We supplies the entire water and air block for the dental treatment units. These are supplemented by other components, assemblies, spare parts and maintenance sets. The current system solutions for the air and water block were already developed about 20 years ago in cooperation between us and the customer, and the solutions are continuously being improved.

Fully thought-out: The water block as a hygienic centre

The hygiene centre is a complete water treatment and purification unit. It supplies the entire treatment unit with water of different qualities and at different pressures and flow rates, in addition to purifying the water as necessary. The water block separates the treatment unit from the public drinking water supply, which complies with the applicable national standards and directives: an integrated air gap ensures that no water from the purifi cation circuit can be sucked back into the domestic water lines.

Always the right pressure: The air block

The air block is a pressure supply component for use in dental treatment units. It contains various pressure controllers and features an integrated filter and condensate separation function. The entire air is purified with a medical filter and the accumulating condensate, which consists of water and impure particles, is automatically separated during operation of the unit.

Want to read more? Please have a look at the PDF document.

application/pdf

KaVo - Compact water and air block for dental treatment units Best Practice

Flyer Best Practice Compact water and air block for dental treatment units Best Practice

Download Documents

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List