Bürkert - Close to you
Office /21
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
      Sales Center Ingelfingen
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
      Sales Center Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 (0) 30 67 97 17-0
      Fax +49 (0) 30 67 97 17-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 2373 96 81-0
      Fax +49 (0) 2373 96 81-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 (0) 6103 94 14-0
      Fax +49 (0) 6103 94 14-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 (0) 511 9 02 76-0
      Fax +49 (0) 511 9 02 76-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center München
      Elsenheimerstraße 47
      80687 München
      Phone +49 (0) 89 82 92 28-0
      Fax +49 (0) 89 82 92 28-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Stuttgart
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
      Phone +49 (0)7940/10-91 111
      Fax +49 (0) 7940/10-91 448
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
      Bürkert Werke GmbH
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940 10-91 613
      Fax +49 (0) 7940 10-91 615
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 (0) 7952 96 09 - 921 79
      Fax +49 (0) 7952 96 09 - 921 50
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
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
.water

Step inside the refreshing world of Water, where expertise in managing this precious resource makes all the difference.

At Bürkert our segments are your applications; Water, Gas, Hygienic and Micro. Each of these segments combines a range of technologies to offer our customers individual solutions for specific applications. This is our focus.

Segmentbranding Burkert Typo water

 

Step inside the refreshing world of Water, where expertise in managing this precious resource makes all the difference. Our water solutions play a major role in one of life’s necessities; from drinking water treatment to industrial process water and comfort living. Water is the source of life, water is life!

 

Water Key Applications:

Drinking Water Analysis

Online Analysis System Type 8905 for safe and simplified water analysis.

Get more information

Media Filtration

Water is becoming a scarce and valuable resource that affects the environment both when it’s extracted from and returned to nature. The use of particle media from sand to gravel, reduces the need for chemical addition and therefore makes media filtration an environmentally friendly treatment process.

Get more information

Membrane Filtration

Membrane filtration is a state of the art treatment process utilising minimal maintenance requirements and no chemical addition. From Microfiltration to Ultrafiltration, from Nano filtration to Reverse Osmosis, Membrane Filtration is a commonly used water treatment technology. Whether you are treating wastewater, raw water or drinking water, your main focus is on consistent and reliable effluent quality. From demanding liquid separation to high purification, from particle to bacterial filtration, cost-effective and sustainable solutions are key.

Get more information
Application Ion Exchnage Demineralisation

Ion Exchange / Demineralisation

Whether it’s a pre-treatment step or a standalone process, ion exchange is commonly applied across industries such as pharmaceuticals, water treatment, chemical and power plants. Ion exchange offers peak efficiency and increased operating capacity from pre-treatment to polishing post membrane filtration.

Get more information
Application Reverse Osmosis Nano Filtration

Reverse Osmosis/ Nano Filtration

Quality standards and requirements are key drivers in the competitive field of reverse osmosis. Whether it’s raw water or waste water treatment, desalination to purification, you need reliable components and efficient systems. Because of the sensitivity of the membranes used, you need solutions continuously monitoring quality whilst providing great performance.

Get more information
Application Electro Deonisation

Electro-deionisation (EDI)

Purity – the most important requisite in the competitive field of electro-deionisation. This relatively new treatment technique combines the principles of membrane, ion exchange and electro-dialysis. EDI is the state-of-the art water purification technology, for producing pure or ultra-pure water, for the exacting semiconductor and pharma industries. Additionally for the supply of boiler feed water used to drive steam turbines in power plants.

Get more information
Key Application

Neutralisation

pH – two letters with great significance. It is a crucial water quality parameter and can make the difference between successfully supporting an aquatic eco-system or destroying all living organisms in a lake or wastewater plant. Neutralisation is a common process for controlling the pH of water through addition of acids and bases. Whether water is discharged indirectly or directly into the water system, it has to meet strict local regulations and stay within a pH range of 6 – 9.

Get more information
Key Application

Quality Monitoring

One of our aims is to optimise raw, drinking and process water monitoring. In order to distribute best quality water, our sensors, actuators, controllers and transmitters are combined into special system solutions such as Online Monitoring Systems. With experience and expertise in quality monitoring systems for membrane technologies  we will work with you to search out, develop and deliver a tailored and specific solution for your system.

Get more information
Application Cooling Tower

Cooling Tower

Whether it’s a small natural draught unit, a hybrid unit or a very large hyperboloid structure - from the super small to thermal power stations, safety and efficiency are key for the operation of cooling towers. With years of experience, we are your partner for implementing intelligent solutions into your cooling tower control system.

Get more information
Application Boiler Feed Water

Boiler Feed Water

Efficiency and stability are essential when it comes to your boiler system. Thermal efficiency is increased with the reduction of blowdown requirements. Steady and high feed water temperature supports efficiency and reduces boiler energy consumption by maximising the use of condensate return. To maximise the life cycle of your boiler while reducing maintenance requirements, it is crucial to remove dissolved oxygen in the water before supplying the boiler, preventing corrosion in boiler and steam system.

Get more information
Key Application

Process Heating & Cooling

Accurate temperature control is the key to repeatable manufacturing processes such as injection moulding, blow moulding, die-casting, thermoforming and PVD/CVD processing. Process heating and cooling is achieved by either applying or removing thermal heat or energy to or from a product, media or plant. The energy transfer medium is mostly water-based due to its high heat carrying capacity, in relation to other gaseous media.

Get more information