Bürkert - Close to you
Office /21
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
      Sales Center Ingelfingen
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
      Sales Center Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 (0) 30 67 97 17-0
      Fax +49 (0) 30 67 97 17-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 2373 96 81-0
      Fax +49 (0) 2373 96 81-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 (0) 6103 94 14-0
      Fax +49 (0) 6103 94 14-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 (0) 511 9 02 76-0
      Fax +49 (0) 511 9 02 76-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center München
      Elsenheimerstraße 47
      80687 München
      Phone +49 (0) 89 82 92 28-0
      Fax +49 (0) 89 82 92 28-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Stuttgart
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
      Phone +49 (0)7940/10-91 111
      Fax +49 (0) 7940/10-91 448
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
Precise, hygienic and dynamic switching and control

Bürkert product spectrum expanded to include electromotive 2-way membrane valves

electromotive 2 way membrane valves Type 3363 3323

Bürkert has expanded its product family of electromotive process valves to include diaphragm valves. The Type 3323 shut-off valve and the Type 3363 control valve are two new additions to Bürkert’s line of electromotive valves, which – especially for applications without a compressed air supply – set new standards with respect to performance, reliability and cost-effectiveness.

The valves with an electromotive actuator are ideal for applications that either do not require compressed air or for which compressed air is not available due to the difficulty of conveying it to the application. They feature high control accuracy and highly dynamic control, which allows them to reach the set point exactly and instantaneously with dynamic performance of 4 mm/s. The maximum closing time is below 4.5 s. Overshooting or undershooting, which can occur with pneumatic valves, is not possible. Integration of the piloting function in the compact drive eliminates the need for control cabinet installation, as well as field piping and the power supply for the compressed air.

Press Release:

electromotive 2 way membrane valves Type 3363 3323

Precise, hygienic and dynamic switching and control

Bürkert product spectrum expanded to include electromotive 2-way membrane valves

Get more information