Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

New Products

Click on the typenumber to view all available documents
type   description
2035 Multiway Multiport Diaphragm Valve, pneumatically operated
2080 2/2-way valve, pneumatically actuated, stainless steel body, PTFE bellows for fluid separation
2100 2/2-way Angle-Seat Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as On/Off System Type 8801-YE
2101 2/2-way Globe Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as On/Off System Type 8801-GC
2103 2/2-way Diaphragm Valve with stainless steel design, weld end or clamp connection, DN 4-25. Combinable as On/Off System Type 8801-DF or Continuous System Type 8802-DF
2300 2/2-way Angle-Seat Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-YG
2301 2/2-way Globe Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-GD
2824 Direct-acting 2/2-way Proportional Valve, orifices 0.8 - 2.0 mm
2833 Direct acting 2/2 way Proportional Valve, orifices 0.8 - 4.0 mm
2835 Direct-acting 2/2-way Proportional Valve, orifices 2 - 8 mm
6144 3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids
6240 2/2-way solenoid valve, pilot-controlled, for neutral liquids and gases, G1/4 - G3/8, 0-16 bar, switches without differential pressure
6650 2/2 and 3/2 Way Flipper Solenoid Valve for Analytical Applications, only 4.5 mm wide,medium isulation, for aggressive fluids, direct acting, vacuum up to 7 bar, short response times
8012 Flow sensor for continuous flow measurement, measuring principle: optic or magnetic
8081 Flow sensor for continuous measurement - Ultrasonic using transmit time method, low pressure drop, no flow-settling section necessary in the inlet and/or outlet
8112 Vibrating level switch with extension tube; universal; for overfill or dry run protection systems; also with ATEX approvals
8137 General purpose high pressure radar level transmitter, compact for level measurement up to 30m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8138 Sanitary and flange radar level transmitter, compact for level measurement up to 20m,4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8176 Ultrasonic Level Transmitter, non contact; for fluids and solids; Process connection G 1 1/2 A, NPT 1 1/2"
8178 Ultrasonic Level Transmitter, non-contact; especially for water and waste water management
8185 Guided microvave - universal level transmitter; rod or cable version; also with ATEX approval
8201 pH Sensor, pH measuring system for hygienic process applications
8202 pH or O.R.P. Transmitter, programmable outputs: two transistor and single or dual analog 4-20 mA (Process and Temp.), diagnostic function
8221 Conductivity sensor for hygienic process applications, 4-electrode technology for extended measuring range 0.1 µS ... 500 mS
8222 Conductivity Transmitter, Programmable outputs: two transistor and single or dual analog 4-20 mA, wide measuring range
8285 Modular analysis transmitter for pH, ORP, conductivity measurement
8605 Control electronics for proportional valves
8611 Compact Universal controller eCONTROL for flow, pressure or temperature, easy configurable with pneumatically or electrically driven systems
8620 mxCONTROL Multifunction Controller, One controller hardware with dozens of configuration possibilities quickly downloaded via SD card (supplied) or via USB interface, Ethernet or modem communication
8645 FreeLINE is a complete automation solution with a higher type of protection IP65/IP67, offering all the freedoms of distributed systems without installation in control cabinet. Electronics and fluidics can be combined particularly easily.
8650 AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21)
8710 Mass Flow Controller for Gases, "capillary", full scale range 0.005 to 10 lN/min (reference nitrogen)
8719 LFC Liquid Flow Controller, Applicable for liquid dosing up to 600 ml/min (36 l/h), IP65




Top of Page