Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Diaphragm valve

Restrict the typelist step by step to find the suitable types

Body material
Stainless Steel
Plastic material
Mode of actuation
pneumatically
electro-pneumatically
manually

Click on the typenumber to view all available documents
type   description
2030 2/2 Way Pneumatically Operated Diaphragm Valve with Plastic Body, DN 15-100 
2031 2/2 Way Pneumatically Operated Diaphragm Valve with Stainless Steel Body, DN 4-100, combinable as On/Off System Classic Type 8801/8803-DB
2031K 2/2 Way Pneumatically Operated Diaphragm Valve with Cold-Formed Stainless Steel Body, DN 8-100
2032 T Valve, Pneumatically Operated, Stainless Steel Block Material, DN 15-100. Combinable as On/Off Classic System Type 8801/8803-TA
2033 Tank Bottom Valve, Pneumatically Operated, Stainless Steel Body, DN 8-100. Combinable as On/Off Classic System Type 8801/8803-DG
2034 Tandem valve, welded valve configuration, fully integrated in Bürkert's Process Control Systems, Orifice DN8-100
2103 2/2-way Diaphragm Valve with stainless steel design, weld end or clamp connection, DN 4-25. Combinable as On/Off System Type 8801-DF or Continuous System Type 8802-DF
2730 2/2 Way Pneumatically Operated Diaphragm Control Valve with Plastic Body, DN 15-100, combinable as continuous System 8802-DC
2731 2/2 Way Pneumatically Operated Diaphragm Control Valve with Stainless Steel Body, DN 15-100, combinable as Continuous System Classic Type 8802-DD
2731K 2/2 Way Pneumatically Operated Diaphragm Control Valve with Cold-Formed, Stainless Steel Body, DN 15-100
2732 Zero Deadleg T Valve, pneumatically operated, stainless steel block material. Combinable as Continuous Classic System Type 8802-DE
3230 2/2-way Diaphragm Valve with plastic body, pneumatically operated, DN 12 and 15
3232 2-way Diaphragm Valve, with plastic body, manually operated, DN 15-50
3233 2-way Diaphragm Valve, manually operated, Stainless Steel Body, DN 8-100 
3233K 2-way Diaphragm Valve, manually operated, Cold-Formed Stainless Steel Body, DN 8-100 
3234 T Valve, Manually Operated, Stainless Steel Block Material, DN 15-100
3235 Tank Bottom Valve, Manually Operated, Stainless Steel Block Material, DN 15-100
2035 Multiway Multiport Diaphragm Valve, pneumatically operated
3236 Multiway Multiport Diaphragm Valve, manually operated
8801DB Classic On/Off System, diaphragm valve
8801TA Classic On/Off System, T-Valve
8801DG Classic On/Off System, tank bottom valve
8801DF ELEMENT On/Off System, diaphragm valve
8802DD Classic Continuous System, diaphragm control valve
8802DC Classic Continuous System, diaphragm control valve
8802DF ELEMENT Continuous System, diaphragm control valve
8803DB Classic On/Off System, diaphragm valve
8803TA Classic On/Off System, T-valve
8803DG Classic On/Off System, tank bottom valve




Top of Page