| Click on the type number to view all available documents
|
| type |
|
description |
| 8041 |
|
INSERTION - Magmeter for continuous flow measurement, Stainless Steel Version, without display |
| 8045 |
|
INSERTION - Magmeter for continuous flow measurement with display |
| 8051 |
|
Full Bore Magflowmeter for Low-flow measurement, continuous measurement or Batch Control |
| 8055 |
|
Full Bore Magflowmeter for continuous measurement or batch control - General purpose flanged version |
| 8056 |
|
Full Bore Magflowmeter for continuous measurement or batch control - Sanitary versionmeasuring range 0-10 l/h up to 0-280 m3/h |
| SE56 |
|
Electronics for electromagnetic flowmeters / batch controllers |
| 8071 |
|
Positive Displacement Low Flow Sensor for continuous control |
| 8010 |
|
INLINE-Paddle Flow Switch, On/Off |
| 8020 |
|
INSERTION - Paddlewheel Flowsensor for continuous flow measurement |
| 8030 |
|
INLINE-Flowsensor for continuous flow measurement |
| 8031 |
|
Flow Sensor for continuous low-flow measurement |
| 8011 |
|
Flow sensor for continuous flow measurement, measuring principle: magnetic |
| 8012 |
|
Flow sensor for continuous flow measurement, measuring principle: optic or magnetic |
| 8032 |
|
INLINE - Paddlewheel Flow Transmitter/Switch with digital display |
| 8039 |
|
INLINE - Paddlewheel Flowsensor / Switch with Optical Principle, digital display |
| 8025 |
|
Insertion - Paddlewheel Flow Transmitter for continuous flow measurement and batch control with digital display |
| 8026 |
|
INSERTION - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, PN10, DN15 to DN400 fluidic process connection |
| 8035 |
|
INLINE - Paddlewheel Flowtransmitter for continuous flow measurement and batch control with digital display |
| 8036 |
|
INLINE - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, DN06 to DN65 fluid process connection |
| S020 |
|
INSERTION fitting for flow measurements or analysis |
| S030 |
|
INLINE fitting with paddle-wheel for flow measurement |
| S070 |
|
Positive Displacement Flow Fitting for Indicators, Sensors, Switches, Transmitters and Controllers |
| 8070 |
|
Positive displacement Flow sensor for continuous flow measurement |
| 8072 |
|
Positive Displacement Flowsensor / -switch with digital display |
| 8075 |
|
Positive Displacement Flowtransmitter for continuous flow measurement and batch control with digital display |
| 8076 |
|
Positive displacement flow transmitter for use in slightly viscous fluids |
| 8081 |
|
Flow sensor for continuous measurement - Ultrasonic using transmit time method, low pressure drop, no flow-settling section necessary in the inlet and/or outlet |
| SE30 |
|
|
| 8619 |
|
multiCELL - Multifunction Transmitter / Controller, Compatible with the most common flow, pH/O.R.P. conductivity probes, directly connected or through a standard analoguesignal 4... 20 mA / 0-10 V |