Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Manuals / Approvals

Click on the typenumber to view all available documents.
type description
0121 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; direct acting; 0#4 bar; DN 4 up to 8mm; G1/4#, G3/8#
0124 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; plastic body, 0#10 bar; DN 3 up to 5mm; G1/4#
0127 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 1.5 or 1.6mm; 0 - 2bar; 16mm width
0131 2/2 or 3/2-Way Direct Acting Solenoid Valve for Aggressive Fluids, Plasic Body, DN 10-20mm
0141 Solenoid Valve for Aggressive Fluids with coupled Valve Operation
0142 2/2-Way Servo-assisted Solenoid Valve, Plastic Body, for Aggressive Fluids, DN 15-50mm 
0145 2- and 3-way Ball Valve, 2-position with Motorized Rotary Actuator
0174 2/2-Way Diaphragm Valve, Air Piloted
0211
0212
0212-B
0248
0250
0253 2/2-Way Solenoid Valve
0255 2/2-Way direct acting solenoid valve, for high pressure and temperature, DN 1-6mm, 0 - 100 bar
0256 2/2-Way direct acting solenoid valve, Neutral gases and liquids,DN 2-12mm, 0 - 22 bar
0258
0262 2/2-Way Valve, Air Operated
0263
0265
0273
0280 2/2-Way Solenoid Valve, Servo-assisted with Servo Diaphragm
0281
0282
0283
0285 2/2-Way Direct Acting Solenoid Valve for Gases, DVGW-Approved
0286
0288 2/2-Way Direct Servo-assisted Solenoid Valve for Gases, DVGW-Approved
0290 2/2-Way Servo-assisted Solenoid Valve, Linked System, General Purpose; DN 12-50 mm
0293 2/2-Way Direct Acting Solenoid Valve for Gases, DVGW-Approved
0300 3/2-Way Miniature Solenoid Valve, Direct-acting
0301 3/2-Way Miniature Solenoid Valve,Sub-base connection
0311
0312
0313 Compact Solenoid Valve with Sub-base Connection
0330 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 - 16 bar; DN 2 up to 4mm; G1/8 and G1/4
0331 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 # 16 bar; DN 2 up to 4mm; sub-base mounting
0340 3/2-Way Solenoid Valve Servo-assisted with Pivoted Armature Pilot, DN 8-40mm
0341
0342
0343 3/2-Way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve, DN 8-40mm
0344 3/2-Way Solenoid Valve Servo-assisted with Pivoted Armature Pilot, for Vaccum, DN 8-40mm
0345
0346
0353
0355 Solenoid Valve for neutral media and steam up to 180 °C
0404
0406 2/2-Way Servo-assited Solenoid Valve for High Temperatures and Steam up to 180 °C, DN 13-40mm 
0407 2/2-Way Servo-assisted Solenoid Valve for High Temperatures and Steam up to 180 °C, 0-10 bar, DN 13-50mm 
0411
0413
0420
0450 3/2- 5/2-and 5/3 Way Spool Valve with threaded port or Namur Interface
0460
0461
0470
0550
0590 3/2, 5/2 or 5/3-way Solenoid Valve for pneumatic systems
0641
0650
0712 Solenoid Valve - Pneumatic, direct acting, pressure relieved
0742 2/2-Way Solenoid Valve, Direct-acting, Ex-version
0770
0773
0774
0775
0776
0777
0778
0779
0780
0783
0784
0785
0786
0787
0788
0789
0911 Digital controller, 2-point, 3-point or PID-operation
1058
1062 Electrical Position Feedback for pneumatically operated Process Valves Series 2000; mechanical or inductive switches
1066 Control Head, automation of pneumatically actuated process valves, communication AS-Interface or DeviceNet
1067 Positioner SideControl, electropneumatic positioner for linear or rotary actuators, integral process controller (PID), internal or external position sensor
1077 Control Unit
1077-3
1078 Timer Unit
1078-1
1094 Electronic Controller for vapour recovery. Input fuel impulse / Input diesel detection / PWM-outputs for control of proportional valve
1098
1103 Digital Controller
1104 Digital Controller
1105
1110
1115
1150 Multi-channel process and program controller
1541
1571
2000 2/2 Way Angle-Seat Valve, DN 10-65, Pneumatically Operated, Gunmetal or Stainless Steel Body, combinable as On/Off Classic Valve System Type 8801/8803-YA. 2000 INOX actuator and valve body in stainless steel. Actuator concept also for block mounting.
2002 3/2 Way Globe Valve, Pneumatically Operated, Gunmetal Body with Threaded Ends, DN 13-50
2012 2/2 Way Globe Valve, DN 10-100, Pneumatically Operated, Cast Stainless Steel Body. Combinable as On/Off Classic System Type 8801/8803-GA
2030 2/2 Way Pneumatically Operated Diaphragm Valve with Plastic Body, DN 15-100 
2031 2/2 Way Pneumatically Operated Diaphragm Valve with Stainless Steel Body, DN 4-100, combinable as On/Off System Classic Type 8801/8803-DB
2032 T Valve, Pneumatically Operated, Stainless Steel Block Material, DN 15-100. Combinable as On/Off Classic System Type 8801/8803-TA
2033 Tank Bottom Valve, Pneumatically Operated, Stainless Steel Body, DN 8-100. Combinable as On/Off Classic System Type 8801/8803-DG
2035 Multiway Multiport Diaphragm Valve, pneumatically operated
2050 Pneumatic Rotary Actuator, single or double acting, control pressure up to 10 bar, rotary angle 90°, flange acc. DIN and ISO
2051
2080 2/2-way valve, pneumatically actuated, stainless steel body, PTFE bellows for fluid separation
2100 2/2-way Angle-Seat Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as On/Off System Type 8801-YE
2101 2/2-way Globe Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as On/Off System Type 8801-GC
2103 2/2-way Diaphragm Valve with stainless steel design, weld end or clamp connection, DN 4-25. Combinable as On/Off System Type 8801-DF or Continuous System Type 8802-DF
2200 2/2-Way Solenoid Valve Direct Acting for High Pressure
2300 2/2-way Angle-Seat Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-YG
2301 2/2-way Globe Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-GD
2400 2/2-Way Solenoid Valve Servo Operated for High Pressure
2510 AS-Interface Cable Plug, Form C
2511 Cable Plug acc. to DIN 43650, Form A, ASI, Cable Plug with electronic booster
2512 Cable Plug acc. to DIN 43650, Form A
2610
2651 Quarter-Turn Ball Valve Systems for normal and slightly aggressive fluids
2652 2-Way Quarter-Turn Ball Valve, Pneumatically Operated, 2-and 3-Piece Stainless Steel Body, DN 10-50, G 1/4 to G 2
2654 Quarter-Turn Ball Valve Systems for normal and slightly aggressive fluids
2655 Quarter-Turn Ball Valve Systems for normal and slightly aggressive fluids
2657 Quarter-Turn Ball Valve Systems for highly aggressive and ultra-pure fluids
2658 Quarter-Turn Ball Valve, Pneumatically Operated, for highly aggressive and pure fluids
2660
2664
2700
2702 2/2-Way Angle Seat Control Valve, Pneumatically Operated, Stainless Steel Body, DN 13-50
2712 2/2-Way Globe Control Valve, Pneumatically Operated, Stainless steel valve body, Flange-, Threaded,- Weld end port connection, DN 10-100, combinable as continuous Classic Valve System Type 8802-GB
2730 2/2 Way Pneumatically Operated Diaphragm Control Valve with Plastic Body, DN 15-100, combinable as continuous System 8802-DC
2731 2/2 Way Pneumatically Operated Diaphragm Control Valve with Stainless Steel Body, DN 15-100, combinable as Continuous System Classic Type 8802-DD
2821 Direct-acting 2/2-way Proportional Valve, orifices 0.8 - 1.6 mm
2822 Direct-acting 2/2-way Proportional Valve, orifices 0.05 - 1.0 mm. Excellent dynamics and turn-down ratio
2824 Direct-acting 2/2-way Proportional Valve, orifices 0.8 - 2.0 mm
2832 Direct-acting 2/2-way Proportional Valve, orifices 0.8 - 4.0 mm
2833 Direct acting 2/2 way Proportional Valve, orifices 0.8 - 4.0 mm
2834 Direct-acting 2/2-way Proportional Valve, orifices 2.0 - 6.0 mm
2835 Direct-acting 2/2-way Proportional Valve, orifices 2 - 8 mm
2836 Direct-acting 2/2-way Proportional Valve, orifices 3.0 - 12.0 mm
2853 2/2-way Solenoid Control Valve with Medium Separation, for aggressive or sensible fluids, 0-3 bar
2950 Pressure regulator for water
3001
3002
3003 Electric Rotary Actuator for Quarter-Turn Valves
3004 Explosion proof rotary actuator - On/Off and control
3005 Electric Rotary Actuator - On/Off and Control
3010
3011
3232 2-way Diaphragm Valve, with plastic body, manually operated, DN 15-50
3233 2-way Diaphragm Valve, manually operated, Stainless Steel Body, DN 8-100 
3234 T Valve, Manually Operated, Stainless Steel Block Material, DN 15-100
3235 Tank Bottom Valve, Manually Operated, Stainless Steel Block Material, DN 15-100
3236 Multiway Multiport Diaphragm Valve, manually operated
3500 Motorized Rotary Actuator - Ex-version
3501
4040
5142
5281 2/2-Way Solenoid Valve, Servo-assisted, General Purpose, PN 0.2-16 bar, 2.8-230 psi 
5282 2/2-Way Solenoid Valve for Contaminated and Aggressive Fluids, General Purpose, PN 0.2-10 bar, 2.8-230 psi 
5404 2/2-Way High Pressure Solenoid Valve, General Purpose, PN 1-50 bar, 1/2"-1" NPT, 14-355 psi 
5406
5407
5411 3/2 Way Solenoid Valve; Servo-Assisted QNn 900l/min
5413 4/2 Way Solenoid Valve; Servo-Assisted, QNn 900 l/min
5420 4/2 Way Solenoid Valve; Servo-Assisted, QNn 200l/min
5470 3/2 and 4/2-way Solenoid Valve for pneumatics; 18 mm breadth; orifice DN 4 ; QNn 300 l/min
5686
6011 2/2-Way Miniature Solenoid Valve, General Purpose, 0-21 bar, 0-300 psi
6012 3/2-Way Miniature Solenoid Valve, General Purpose, 0-10 bar, 0-140 psi 
6013 2/2-Way Compact Solenoid Valve, General Purpose, 0-10 bar, 0-145 psi, Direct acting 
6014 3/2Way Compact Solenoid Valve, General Purpose, DN 1.5-2.5mm, 0-16 bar, 1/16-5/64, 0-72 psi, Direct acting 
6017
6021 Direct-acting 2/2-way Proportional Valve, orifices 0.8 - 1.6 mm
6022 Direct-acting 2/2-way Proportional Valve, orifices 0.8 - 4.0 mm
6023 Direct-acting 2/2-way Proportional Valve, orifices 4.0 or 6.0 mm
6024 Direct-acting 2/2-way low differential pressure Proportional Valve, orifices 8.0 - 12.0 mm
6027 Compact solenoid valve, 2/2-way, G1/4 - G1/2, brass and stainless steel valve body, High pressure version up to 100 bar, high temperature version up to 180 °C
6038 Angle-Seat Solenoid Valve for Steam Applications, General Purpose, 2/2-Way, G 3/8-G1, 0-10 bar, NPT 3/8"-1", 0-140 psi 
6041 Solenoid Valve, 0 # 16.0 bar for High Viscose and Aggressive Fluids
6103 Direct-acting rocker Solenoid Valve, sub-base mounting, 10 mm wide
6104 3/2 way direct acting rocker solenoid valve for pneumatics; sub-base mounting; 0-7 bar; DN 0.6mm; 11mm width
6105 Direct-acting rocker Solenoid Valve, sub-base mounting, 16 mm wide
6106 3/2-way direct acting rocker solenoid valve for pneumatics; CNOMO and BURKERT sub-base; 0-10 bar; DN 0.9 / 1.2mm; 16mm width
6114 3/2-way Flipper Solenoid Valve, pilot control for water valves, direct acting, 0 up to 10 bar
6115 3/2-way direct acting piezo-electric valve for pneumatics; sub-base mounting; 0-7 bar; DN 0.35mm; 11mm width
6124 2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width
6126 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 0.8mm; vacuum up to 10bar; 16mm width
6128 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width
6144 3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids
6211 2/2-Way Servo-assisted Solenoid Valve, General Purpose, DN 10-20mm, 0.5-10 bar
6212 2/2-Way Servo-Assisted Solenoid Valve also for slightly contaminated fluids, DN 10-20mm, 0,2-10 bar.
6213 2/2-Way Servo-assisted Solenoid Valve, Linked System, General Purpose, DN 10-40mm, 0-10 bar
6221 2/2-Way Servo-assisted Solenoid Valve for Compressed Air, General Purpose, DN 10-20mm, 1-10(16) bar 
6222
6223 Servo-assisted 2/2-way high-flow Proportonal Valve, orifices 10.0 - 20.0 mm
6227 2/2-Way Modular Water Valve System, servo-assisted; variable and extendable, 2/2-Way, DN 10-13, 1 up to 7 bar, 14-102 psi 
6228 2/2-Way Plastic Solenoid Valve, Servo-assisted, General Purpose, G3/8-G1/2, 0,5-10 bar
6240 2/2-way solenoid valve, pilot-controlled, for neutral liquids and gases, G1/4 - G3/8, 0-16 bar, switches without differential pressure
6510 3/2 way valves for pneumatics, extenable, Flow rates: 130 l/min; 10mm wide, EX optional
6511 Multi-Way Valves for Pneumatics; Flow rates:130 l/min, extendable, 10 mm wide;EX
6516 3/2-way Solenoid Valve for pneumatics; 32 mm breadth; orifice DN 8; QNn 300 l/min
6517 5/2-way Solenoid Valve for pneumatics;10 mm breadth; orifice DN 4; QNn 300 l/min
6518 3/2-way Solenoid Valve for pneumatics, servo-assisted, 32 mm wide, DN 8, flow rate 1300 l/min. Deliverable in standard, EExm and EExi
6519 5/2 and 3/2-way Solenoid Valve for pneumatics, servo-assisted, 32 mm wide, DN 6, 8 and 9, flow rate 900 and 1300 l/min. Deliverable in standard, EExm, EExi and NAMUR
6520 Piezo Operated NAMUR Valve for Process Actuation
6521
6524 3/2-way and 2 x 3/2-way Solenoid Valve for pneumatics; 10 mm breadth; orifice DN 4; QNn 300 l/min
6525 5/2-way Solenoid Valve for pneumatics; 10 mm breadth; orifice DN 4; QNn 300 l/min
6526 3/2-way Solenoid Valve for pneumatics; 16 mm breadth; orifice DN 6; QNn 700 l/min
6527 5/2-way Solenoid Valve for pneumatics; 16 mm breadth; orifice DN 6; QNn 700 l/min
6604 2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width
6606 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 1.5 or 1.6mm; vacuum up to 2bar; 16mm width
6608 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width
6642 2/2-Way Servo assisted Solenoid Valve with plasit body (PVC) DN 10-13mm, 0,5-6 bar 
6650 2/2 and 3/2 Way Flipper Solenoid Valve for Analytical Applications, only 4.5 mm wide,medium isulation, for aggressive fluids, direct acting, vacuum up to 7 bar, short response times
7604 self-priming diaphragm pump for continuous low flow pumping of aggressive pure media; max. 5 ml/min; nearly pulsation free
7616 self-priming diaphragm pump for precise dispensing of aggressive pure media; bi-directional; max. 5 ml/min; features high repeatability
7800 Digital Dosing Pump
7880
8006 Mass Flow Meter for Gases, "heavy-duty", full scale range 25 to 1500 lN/min (reference nitrogen)
8010 INLINE-Paddle Flow Switch, On/Off
8011 Flow sensor for continuous flow measurement, measuring principle: magnetic
8012 Flow sensor for continuous flow measurement, measuring principle: optic or magnetic
8020 INSERTION - Paddlewheel Flowsensor for continuous flow measurement
8021
8023
8024 INSERTION - Paddlewheel Flowsensor with analog indicator
8025 Insertion - Paddlewheel Flow Transmitter for continuous flow measurement and batch control with digital display
8026 INSERTION - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, PN10, DN15 to DN400 fluidic process connection
8030 INLINE-Flowsensor for continuous flow measurement
8031 Flow Sensor for continuous low-flow measurement
8032 INLINE - Paddlewheel Flow Transmitter/Switch with digital display
8034 INLINE - Paddlewheel Flowsensor with analog indicator
8035 INLINE - Paddlewheel Flowtransmitter for continuous flow measurement and batch control with digital display
8036 INLINE - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, DN06 to DN65 fluid process connection
8039 INLINE - Paddlewheel Flowsensor / Switch with Optical Principle, digital display
8040 INSERTION - Magmeter for continuous flow measurement, PVDF-Version, without display
8041 INSERTION - Magmeter for continuous flow measurement, Stainless Steel Version, without display
8045 INSERTION - Magmeter for continuous flow measurement with display
8051 Full Bore Magflowmeter for Low-flow measurement, continuous measurement or Batch Control
8054
8055 Full Bore Magflowmeter for continuous measurement or batch control - General Purpose
8056 Full Bore Magflowmeter, Sanitary version, continuous measurement or batch control, mesuring range 0-10 l/h up to 0-280 m3/h
8060 Gas monitoring system for filling stations. Monitoring the gas recovery at petrol stations.
8070 Positive displacement Flow sensor for continuous flow measurement
8071 Positive Displacement Low Flow Sensor for continuous control
8072 Positive Displacement Flowsensor / -switch with digital display
8075 Positive Displacement Flowtransmitter for continuous flow measurement and batch control with digital display
8076 Positive displacement flow transmitter for use in slightly viscous fluids
8081 Flow sensor for continuous measurement - Ultrasonic using transmit time method, low pressure drop, no flow-settling section necessary in the inlet and/or outlet
8110 Vibrating level switch
8111 Vibrating level switch; for food and beverage; typical applications are overfill and dry run protection; with ATEX approvals
8112 Vibrating level switch with extension tube; universal; for overfill or dry run protection systems; also with ATEX approvals
8136 OEM radar transmitter, for aggressive media level measurement, compact for level measurement up to 20m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8137 General purpose high pressure radar level transmitter, compact for level measurement up to 30m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8138 Sanitary and flange radar level transmitter, compact for level measurement up to 20m,4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8170 Ultrasonic Level Transmitter - Remote Controlled
8175 Ultrasonic Level Transmitter, Non-contact level transmitter 
8176 Ultrasonic Level Transmitter, non contact; for fluids and solids; Process connection G 1 1/2 A, NPT 1 1/2"
8177 Ultrasonic Level Transmitter, non-contact; for liquids and solids; Process connection G2A, NPT 2"
8178 Ultrasonic Level Transmitter, non-contact; especially for water and waste water management
8181 Buoyancy Level Switch
8185 Guided microvave - universal level transmitter; rod or cable version; also with ATEX approval
8186 Guided microwave - level transmitter - aseptic version; with rod probe; also with ATEX approval
8200 pH-sensors, Redox sensors for remote transmitter versions Typ 8205, 8206 and 8225
8201 pH Sensor, pH measuring system for hygienic process applications
8202 pH or O.R.P. Transmitter, programmable outputs: two transistor and single or dual analog 4-20 mA (Process and Temp.), diagnostic function
8205 pH-Transmitter and controller with digital display
8206 Redox-Transmitter with digital display
8220 Conductivity sensors for remote transmitter versions Typ 8225
8221 Conductivity sensor for hygienic process applications, 4-electrode technology for extended measuring range 0.1 µS ... 500 mS
8222 Conductivity Transmitter, Programmable outputs: two transistor and single or dual analog 4-20 mA, wide measuring range
8223 Inductive Conductivity Transmitter without display
8225 Conductive Conductivity Transmitter with digital display
8226 Inductive Conductivity Transmitter with digital Display
8236
8285 Modular analysis transmitter for pH, ORP, conductivity measurement
8311 Pressure Transmitter / Switch
8314 Pressure Transmitter - OEM
8323 Pressure Transmitter
8326 Pressure Transmitter with digital display
8327 Pressure Transmitter for hazardous locations
8400 PT100 Temperature Transmitter / Switch with digital display
8600 Batch Controller
8605 Control electronics for proportional valves
8610
8611 Compact Universal controller eCONTROL for flow, pressure or temperature, easy configurable with pneumatically or electrically driven systems
8620 mxCONTROL Multifunction Controller, One controller hardware with dozens of configuration possibilities quickly downloaded via SD card (supplied) or via USB interface, Ethernet or modem communication
8622
8623 Compact Plug-on Flow Controller for Liquids, direct mounting on Proportional Valves
8623-2
8624 Compact Plug-on Pressure Controller, direct mounting on Proportional Valves
8624-2
8625 Compact Plug-on Temperature Controller, direct mounting on Proportional Valves
8625-2
8626 Mass Flow Controller for Gases, "heavy-duty", full scale range 25 to 1500 lN/min (reference nitrogen)
8630 Positioner TopControl Continuous, smart electropneumatic positioner, optional integral process controller (PID), PROFIBUS DP
8631 Control head TopControl ON/OFF, automation of pneumatically actuated process valves, optional II 2G EEx ia IIC approval, communication AS-Interface or DeviceNet
8633 Control head Mini TopControl ON/OFF, automation of pneumatically actuated process valves, communication AS-Interface
8635 Positioner SideControl, smart electropneumatic positioner, II (1)2G EEx ia IIC approval, optional integral process controller (PID), PROFIBUS PA
8640 Customized Pneumatic Systems Solutions for the Processing Industries
8642 I/O Box for Profibus PA
8643 Power I/O Box for Foundation Fieldbus and Profibus PA
8644 Remote Process Actuation Control System AirLINE; compatible to follow I/O-Systems: WAGO I/O-System 750, Phoenix INLINE-System, Rockwell Point I/O-System, Siemens SIMATIC ET 200S
8645 FreeLINE is a complete automation solution with a higher type of protection IP65/IP67, offering all the freedoms of distributed systems without installation in control cabinet. Electronics and fluidics can be combined particularly easily.
8650 AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21)
8660
8681
8690 Pneumatic Control Unit for the integrated mounting on process valves
8691 Control Head for the integrated mounting on process valves
8692 Digital electropneumatic Positioner for the integrated mounting on process control valves
8693 Digital electropneumatic Process Controller for the integrated mounting on process control valves
8694 Digital electropneumatic Positioner for the integrated mounting on process control valves
8695 Control Head for the integrated mounting on process valves
8696 Digital electropneumatic Positioner for the integrated mounting on process control valve
8700 Mass Flow Meter for Gases, "capillary", full scale range 0.005 to 10 lN/min (reference nitrogen)
8701 Mass Flow Meter for Gases, "economy", full scale range 0.02 to 50 lN/min (reference nitrogen)
8702 Mass Flow Meter for Gases, "industrial", full scale range 0.02 to 50 lN/min (reference nitrogen)
8703 Mass Flow Meter for Gases, "OEM", full scale range 0.02 to 50 lN/min (reference nitrogen)
8706 Mass Flow Controller for Gases, "industrial", full scale range 25 to 1500 lN/min (reference nitrogen)
8708 LFM Liquid Flow Meter, applicable for liquid measurement up to 600 ml/min (36 l/h)
8709 LFM Liquid Flow Meter, applicable for liquid measuring up to 600 ml/min (36 l/h), IP65
8710 Mass Flow Controller for Gases, "capillary", full scale range 0.005 to 10 lN/min (reference nitrogen)
8711 Mass Flow Controller for Gases, "economy", full scale range 0.02 to 80 lN/min (reference nitrogen)
8712 Mass Flow Controller for Gases, "industrial", full scale range 0.02 to 50 lN/min (reference nitrogen)
8713 Mass Flow Controller for Gases, "OEM", full scale range 0.02 to 50 lN/min (reference nitrogen)
8716 Mass Flow Controller for Gases, "industrial", full scale range 25 to 500 lN/min (reference nitrogen)
8718 LFC Liquid Flow Controller, applicable for liquid dosing up to 600 ml/min (36l/h)
8719 LFC Liquid Flow Controller, Applicable for liquid dosing up to 600 ml/min (36 l/h), IP65
8750 Flow rate Controller for gas from DN15 up to DN100, including, in standard, a control valve and 2 pressure transmitters. The complete system is delivered, mounted on a pipe with flange connection and pre-wired.
8791 Postioner SideControl, Digital electropneumatic positioner, compact metal housing, simple start-up using tune function, comprehensive range of additional software functions, assembly acc. to IEC 534-6 / VDI VDE 3845
8792 Positioner SideControl, Digital electropneumatic positioner, compact metal housing, graphic display with backlight, easy start-up, comprehensive range of additional software functions, assembly acc. to IEC 534-6 / VDI VDE 3845
8793 Process controller SideControl, Digital electropneumatic process controller, compact metal housing, graphic display with backlight, easy start-up from process controller and positioner, comprehensive range of additional software functions.
8798
8804 2/2 and 3/2-way ball valve with electric rotary actuator, ball valve in plastic or stainless steel, DN 10-65
8805 2/2 and 3/2-way ball valve with pneumatic rotary actuator, ball valve in stainless steel
8830
8858
AC10
AC19
S005 Fitting for Indicators / Sensors / Switches / Transmitters / Controllers
S020 INSERTION fitting for flow measurements or analysis
S022 Universal Adaptor for type 8202 and 8222 INSERTION transmitters in pure, aggressive or contaminated liquids. Adaption into standard piping systems or conversion of Bürkert S020 fittings into S022 fittings
S030 INLINE fitting with paddle-wheel for flow measurement
S039
S051
S055
S056
S070 Positive Displacement Flow Fitting for Indicators, Sensors, Switches, Transmitters and Controllers
SE12
SE30 INLINE Flow meter for continuous measurement in ATEX G/D areas
SE30EX
SE34
SE36
SE56 Magflow transmitter / batch controller, continuous measurement or batch control
SET8
TAT002 Digital controller, 2-point, 3-point or PID-operation
TST001 Resistance thermometer




Top of Page