Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Datasheets

Click on the typenumber to view all available documents.
type description
0044 pneumatic cylinder; double-acting; plastic with stainless steel piston rod; Ø 12 - 50 mm
0045 pneumatic cylinder; single-acting; plastic with stainless steel piston rod; Ø 12 - 25 mm
0047 pneumatic cylinder; double-acting; aluminium with chrome-plated piston rod; Ø 32 - 125 mm
0049 pneumatic cylinder; double-acting; aluminium with stainless steel piston rod; Ø 8 - 25 mm
0050 pneumatic cylinder; single-acting; aluminium with stainless steel piston rod; Ø 8 - 25 mm
0117 2/2-Way Miniature Solenoid Valve with Isolating Diaphragm for Analytical Applications, G1/8, UNF 1/4-28
0121 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; direct acting; 0#4 bar; DN 4 up to 8mm; G1/4#, G3/8#
0124 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; plastic body, 0#10 bar; DN 3 up to 5mm; G1/4#
0127 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 1.5 or 1.6mm; 0 - 2bar; 16mm width
0131 2/2 or 3/2-Way Direct Acting Solenoid Valve for Aggressive Fluids, Plasic Body, DN 10-20mm
0142 2/2-Way Servo-assisted Solenoid Valve, Plastic Body, for Aggressive Fluids, DN 15-50mm 
0200 Miniature Solenoid Valve
0201 2/2-Way Miniature Solenoid Valve
0211
0248
0253 2/2-Way Solenoid Valve
0255 2/2-Way direct acting solenoid valve, for high pressure and temperature, DN 1-6mm, 0 - 100 bar
0256 2/2-Way direct acting solenoid valve, Neutral gases and liquids,DN 2-12mm, 0 - 22 bar
0262 2/2-Way Valve, Air Operated
0280 2/2-Way Solenoid Valve, Servo-assisted with Servo Diaphragm
0283
0285 2/2-Way Direct Acting Solenoid Valve for Gases, DVGW-Approved
0290 2/2-Way Servo-assisted Solenoid Valve, Linked System, General Purpose; DN 12-50 mm
0293 2/2-Way Direct Acting Solenoid Valve for Gases, DVGW-Approved
0300 3/2-Way Miniature Solenoid Valve, Direct-acting
0301 3/2-Way Miniature Solenoid Valve,Sub-base connection
0330 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 - 16 bar; DN 2 up to 4mm; G1/4
0331 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 # 16 bar; DN 2 up to 4mm; sub-base mounting
0340 3/2-Way Solenoid Valve Servo-assisted with Pivoted Armature Pilot, DN 8-40mm
0343 3/2-Way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve, DN 8-40mm
0344 3/2-Way Solenoid Valve Servo-assisted with Pivoted Armature Pilot, for Vaccum, DN 8-40mm
0355 Solenoid Valve for neutral media and steam up to 180 °C
0406 2/2-Way Servo-assited Solenoid Valve for High Temperatures and Steam up to 180 °C, DN 13-40mm 
0407 2/2-Way Servo-assisted Solenoid Valve for High Temperatures and Steam up to 180 °C, 0-10 bar, DN 13-50mm 
0450 3/2- 5/2-and 5/3 Way Spool Valve with threaded port or Namur Interface
0498 Double pilot controlled check valve for realising 5/3 way function with all ports blocked
0741 2/2-Way Solenoid Valve, Direct-acting, Ex-version
0742 2/2-Way Solenoid Valve, Direct-acting, Ex-version
0744 3/2-Way Solenoid Valve, Direct-acting, Ex-version
0780
0911 Digital controller, 2-point, 3-point or PID-operation
1013
1014 Fasteners for cylinders
1014AD mounting kits für pneumatic cylinders
1032 air service units
1045
1062 Electrical Position Feedback for pneumatically operated Process Valves Series 2000; mechanical or inductive switches
1066 Control Head, automation of pneumatically actuated process valves, communication AS-Interface or DeviceNet
1067 Positioner SideControl, electropneumatic positioner for linear or rotary actuators, integral process controller (PID), internal or external position sensor
1071 External Magnetic Inductive Position Feedback for pneumatic actuators
1077 Control Unit
1078 Timer Unit
1150 Multi-channel process and program controller
1610 Power Supply
2000 2/2 Way Angle-Seat Valve, DN 13-65, Pneumatically Operated, Gunmetal or Stainless Steel Body
2001 2/2-Way Angle-Seat Valve
2002 3/2 Way Globe Valve, Pneumatically Operated, Gunmetal Body with Threaded Ends, DN 13-50
2012 2/2 Way Globe Valve, DN 10-100, Pneumatically Operated, Cast Stainless Steel Body
2030 2/2 Way Pneumatically Operated Diaphragm Valve with Plastic Body, DN 15-100 
2031 2/2 Way Pneumatically Operated Diaphragm Valve with Stainless Steel Body, DN 4-100
2032 T Valve, Pneumatically Operated, Stainless Steel Block Material, DN 15-100
2033 Tank Bottom Valve, Pneumatically Operated, Stainless Steel Body, DN 8-100
2034 Tandem valve, welded valve configuration, fully integrated in Bürkert's Process Control Systems, Orifice DN8-100
2035 Multiway Multiport Diaphragm Valve, pneumatically operated
2050 Pneumatic Rotary Actuator, single or double acting, control pressure up to 10 bar, rotary angle 90°, flange acc. DIN and ISO
2200 2/2-Way Solenoid Valve Direct Acting for High Pressure
2400 2/2-Way Solenoid Valve Servo Operated for High Pressure
2506 Cable Plug to DIN EN 175301-803 (DIN 43 650), Form C
2507 Cable Plug, Industrie Standard, Form B
2508 Cable Plug to DIN EN 175301-803 (DIN 43 650), Form A
2509 Class H Cable Plug - 1/2" Conduit Connection UR, UL and FM Approved
2511 Cable Plug acc. to DIN 43650, Form A, ASI, Cable Plug with electronic booster
2610
2651 Quarter-Turn Ball Valve Systems for normal and slightly aggressive fluids
2653 Quarter-Turn Ball Valve Systems for normal and slightly aggressive fluids
2656 Quarter-Turn Ball Valve Systems for normal and slightly aggressive fluids
2657 Quarter-Turn Ball Valve Systems for highly aggressive and ultra-pure fluids
2658 Quarter-Turn Ball Valve, Pneumatically Operated, for highly aggressive and pure fluids
2664
2672 2-Way Butterfly Valve, Pneumatically Operated, Cast Iron Body, Stainless Steel Disc, DN 50-100
2675 2-Way Butterfly Valve, Pneumatically Operated, Plastic Body, DN 50-100
2702 2/2-Way Angle Seat Control Valve, Pneumatically Operated, Stainless Steel Body, DN 13-50
2712 2/2-Way Globe Control Valve, Pneumatically Operated, Cast Stainless Steel Body, DN 10-100
2730 2/2 Way Pneumatically Operated Diaphragm Control Valve with Plastic Body, DN 15-100 
2731 2/2 Way Pneumatically Operated Diaphragm Control Valve with Stainless Steel Body, DN 15-100
273X Flow-rate curves for diaphragm valves
2822 Direct-acting 2/2-way Proportional Valve, orifices 0.3 - 1.0 mm
2824 Direct-acting 2/2-way Proportional Valve, orifices 0.8 - 2.0 mm
2833 Direct acting 2/2 way Proportional Valve, orifices 0.8 - 4.0 mm
2835 Direct-acting 2/2-way Proportional Valve, orifices 2 - 8 mm
2836 Direct-acting 2/2-way Proportional Valve, orifices 3.0 - 12.0 mm
2XXX Accessories for pneumatic stroke and rotary actuators: Electrical position feedback, external magnet inductive feedback, manual override, stroke limitation min./max., NAMUR adapter for pilot valve
3003 Electric Rotary Actuator for Quarter-Turn Valves
3004 Explosion proof rotary actuator - On/Off and control
3005 Electric Rotary Actuator - On/Off and Control
3220 2/2- or 3/2-Way Ball Valve, Manually Operated, Brass and stainless steel body, DN 8-50
3230 2/2-way Diaphragm Valve with plastic body, pneumatically operated, DN 12 and 15
3232 2-way Diaphragm Valve, with plastic body, manually operated, DN 15-50
3233 2-way Diaphragm Valve, manually operated, Stainless Steel Body, DN 8-100 
3234 T Valve, Manually Operated, Stainless Steel Block Material, DN 15-100
3235 Tank Bottom Valve, Manually Operated, Stainless Steel Block Material, DN 15-100
3236 Multiway Multiport Diaphragm Valve, manually operated
3500 Motorized Rotary Actuator - Ex-version
3501
4002 Display - Process Indicator
5281 2/2-Way Solenoid Valve, Servo-assisted, General Purpose, PN 0.2-16 bar, 2.8-230 psi 
5282 2/2-Way Solenoid Valve for Contaminated and Aggressive Fluids, General Purpose, PN 0.2-10 bar, 2.8-230 psi 
5404 2/2-Way High Pressure Solenoid Valve, General Purpose, PN 1-50 bar, 1/2"-1" NPT, 14-355 psi 
5411 3/2 Way Solenoid Valve; Servo-Assisted QNn 900l/min
5413 4/2 Way Solenoid Valve; Servo-Assisted, QNn 900 l/min
5420 4/2 Way Solenoid Valve; Servo-Assisted, QNn 200l/min
5470 3/2 and 4/2-way Solenoid Valve for pneumatics; 18 mm breadth; orifice DN 4 ; QNn 300 l/min
6011 2/2-Way Miniature Solenoid Valve, General Purpose, 0-21 bar, 0-300 psi
6012 3/2-Way Miniature Solenoid Valve, General Purpose, 0-10 bar, 0-140 psi 
6013 2/2-Way Compact Solenoid Valve, General Purpose, 0-10 bar, 0-145 psi, Direct acting 
6014 3/2Way Compact Solenoid Valve, General Purpose, DN 1.5-2.5mm, 0-16 bar, 1/16-5/64, 0-72 psi, Direct acting 
6024 Direct-acting 2/2-way low differential pressure Proportional Valve, orifices 8.0 - 12.0 mm
6027 Mini, Small and Compact solenoid valves, 2/2 and 3/2-way, G1/8 - G3/8 and sub-base, brass and stainless steel valve body
6038 Angle-Seat Solenoid Valve for Steam Applications, General Purpose, 2/2-Way, G 3/8-G1, 0-10 bar, NPT 3/8"-1", 0-140 psi 
6103 Direct-acting rocker Solenoid Valve, sub-base mounting, 10 mm wide
6104 3/2 way direct acting rocker solenoid valve for pneumatics; sub-base mounting; 0-7 bar; DN 0.6mm; 11mm width
6105 Direct-acting rocker Solenoid Valve, sub-base mounting, 16 mm wide
6106 3/2-way direct acting rocker solenoid valve for pneumatics; CNOMO and BURKERT sub-base; 0-10 bar; DN 0.9 / 1.2mm; 16mm width
6114 3/2-way Flipper Solenoid Valve, pilot control for water valves, direct acting, 0 up to 10 bar
6124 2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width
6125 Miniature Rocker Solenoid Valve with isolating Diaphragm for Technical Applications, 16 mm
6126 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 0.8mm; vacuum up to 10bar; 16mm width
6128 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width
6144 3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids
6211 2/2-Way Servo-assisted Solenoid Valve, General Purpose, DN 10-20mm, 0.5-10 bar
6212 2/2-Way Servo-Assisted Solenoid Valve with optional Diagnosis Function for slightly contaminated fluids, DN 10-20mm, 0,2-10 bar, 
6213 2/2-Way Servo-assisted Solenoid Valve, Linked System, General Purpose, DN 10-40mm, 0-10 bar
6221 2/2-Way Servo-assisted Solenoid Valve for Compressed Air, General Purpose, DN 10-20mm, 1-10(16) bar 
6223 Servo-assisted 2/2-way high-flow Proportonal Valve, orifices 10.0 - 20.0 mm
6227 2/2-Way Modular Water Valve System, servo-assisted; variable and extendable, 2/2-Way, DN 10-13, 1 up to 7 bar, 14-102 psi 
6228 2/2-Way Plastic Solenoid Valve, Servo-assisted, General Purpose, G3/8-G1/2, 0,5-10 bar
6240 2/2-way solenoid valve, pilot-controlled, for neutral liquids and gases, G1/4 - G3/8, 0-16 bar, switches without differential pressure
6510 3/2 way valves for pneumatics, extenable, Flow rates: 130 l/min; 10mm wide, EX optional
6511 Multi-Way Valves for Pneumatics; Flow rates:130 l/min, extendable, 10 mm wide;EX
6516 3/2-way Solenoid Valve for pneumatics; 32 mm breadth; orifice DN 8; QNn 300 l/min
6517 5/2-way Solenoid Valve for pneumatics;10 mm breadth; orifice DN 4; QNn 300 l/min
6518 3/2-way Solenoid Valve for pneumatics, servo-assisted, 32 mm wide, DN 8, flow rate 1300 l/min. Deliverable in standard, EExm and EExi
6519 5/2 and 3/2-way Solenoid Valve for pneumatics, servo-assisted, 32 mm wide, DN 6, 8 and 9, flow rate 900 and 1300 l/min. Deliverable in standard, EExm, EExi and NAMUR
6520 Piezo Operated NAMUR Valve for Process Actuation
6524 3/2-way and 2 x 3/2-way Solenoid Valve for pneumatics; 10 mm breadth; orifice DN 4; QNn 300 l/min
6525 5/2-way Solenoid Valve for pneumatics; 10 mm breadth; orifice DN 4; QNn 300 l/min
6526 3/2-way Solenoid Valve for pneumatics; 16 mm breadth; orifice DN 6; QNn 700 l/min
6527 5/2-way Solenoid Valve for pneumatics; 16 mm breadth; orifice DN 6; QNn 700 l/min
6603 Micro Flipper Solenoid Valve with Isolating Diaphragm for Analytical Applications, 10 mm
6604 2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width
6605 Miniature Rocker Solenoid Valve with Isolating Diaphragm for Analytical Applications, 16 mm
6606 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 1.5 or 1.6mm; vacuum up to 2bar; 16mm width
6608 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width
6642 2/2-Way Servo assisted Solenoid Valve with plasit body (PVC) DN 10-13mm, 0,5-6 bar 
6650 2/2 and 3/2 Way Flipper Solenoid Valve for Analytical Applications, only 4.5 mm wide,medium isulation, for aggressive fluids, direct acting, vacuum up to 7 bar, short response times
7604 self-priming diaphragm pump for continuous low flow pumping of aggressive pure media; max. 5 ml/min; nearly pulsation free
7616 self-priming diaphragm pump for precise dispensing of aggressive pure media; bi-directional; max. 5 ml/min; features high repeatability
7800 Digital Dosing Pump
8006 Mass Flow Meter for Gases, "heavy-duty", full scale range 25 to 1500 lN/min (reference nitrogen)
8010 INLINE-Paddle Flow Switch, On/Off
8011 Flow sensor for continuous flow measurement, measuring principle: magnetic
8012 Flow sensor for continuous flow measurement, measuring principle: optic or magnetic
8020 INSERTION - Paddlewheel Flowsensor for continuous flow measurement
8024 INSERTION - Paddlewheel Flowsensor with analog indicator
8025 Insertion - Paddlewheel Flow Transmitter for continuous flow measurement and batch control with digital display
8030 INLINE-Flowsensor for continuous flow measurement
8031 Flow Sensor for continuous low-flow measurement
8032 INLINE - Paddlewheel Flow Transmitter/Switch with digital display
8034 INLINE - Paddlewheel Flowsensor with analog indicator
8035 INLINE - Paddlewheel Flowtransmitter for continuous flow measurement and batch control with digital display
8039 INLINE - Paddlewheel Flowsensor / Switch with Optical Principle, digital display
8040 INSERTION - Magmeter for continuous flow measurement, PVDF-Version, without display
8041 INSERTION - Magmeter for continuous flow measurement, Stainless Steel Version, without display
8045 INSERTION - Magmeter for continuous flow measurement with display
8051 Full Bore Magflowmeter for Low-flow measurement, continuous measurement or Batch Control
8055 Full Bore Magflowmeter for continuous measurement or batch control - General Purpose
8056 Full Bore Magflowmeter, Sanitary version, continuous measurement or batch control, mesuring range 0-10 l/h up to 0-280 m3/h
8060 Gas monitoring system for filling stations. Monitoring the gas recovery at petrol stations.
8070 Positive displacement Flow sensor for continuous flow measurement
8071 Positive Displacement Low Flow Sensor for continuous control
8072 Positive Displacement Flowsensor / -switch with digital display
8075 Positive Displacement Flowtransmitter for continuous flow measurement and batch control with digital display
8102 Capacitive Level Switch
8110 Vibrating level switch
8111 Vibrating level switch; for food and beverage; typical applications are overfill and dry run protection; with ATEX approvals
8112 Vibrating level switch with extension tube; universal; for overfill or dry run protection systems; also with ATEX approvals
8136 OEM radar transmitter, for aggressive media level measurement, compact for level measurement up to 20m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8137 General purpose high pressure radar level transmitter, compact for level measurement up to 30m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8138 Sanitary and flange radar level transmitter, compact for level measurement up to 20m,4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8170 Ultrasonic Level Transmitter - Remote Controlled
8175 Ultrasonic Level Transmitter, Non-contact level transmitter 
8176 Ultrasonic Level Transmitter, non contact; for fluids and solids; Process connection G 1 1/2 A, NPT 1 1/2"
8177 Ultrasonic Level Transmitter, non-contact; for liquids and solids; Process connection G2A, NPT 2"
8178 Ultrasonic Level Transmitter, non-contact; especially for water and waste water management
8181 Buoyancy Level Switch
8185 Guided microvave - universal level transmitter; rod or cable version; also with ATEX approval
8186 Guided microwave - level transmitter - aseptic version; with rod probe; also with ATEX approval
8200 pH-sensors, Redox sensors for remote transmitter versions Typ 8205, 8206 and 8225
8201 pH Sensor, pH measuring system for hygienic process applications
8205 pH-Transmitter and controller with digital display
8206 Redox-Transmitter with digital display
8220 Conductivity sensors for remote transmitter versions Typ 8225
8221 Conductivity sensor for hygienic process applications, 4-electrode technology for extended measuring range 0.1 µS ... 500 mS
8223 Inductive Conductivity Transmitter without display
8225 Conductive Conductivity Transmitter with digital display
8226 Inductive Conductivity Transmitter with digital Display
8285 Modular analysis transmitter for pH, ORP, conductivity measurement
8311 Pressure Transmitter / Switch
8314 Pressure Transmitter - OEM
8320
8323 Pressure Transmitter
8326 Pressure Transmitter with digital display
8327 Pressure Transmitter for hazardous locations
8391
8400 PT100 Temperature Transmitter / Switch with digital display
8417 PT100 Thermometersensor
8605 Control electronics for proportional valves
8611 Compact Universal controller eCONTROL for flow, pressure or temperature, easy configurable with pneumatically or electrically driven systems
8623 Compact Plug-on Flow Controller for Liquids, direct mounting on Proportional Valves
8624 Compact Plug-on Pressure Controller, direct mounting on Proportional Valves
8625 Compact Plug-on Temperature Controller, direct mounting on Proportional Valves
8626 Mass Flow Controller for Gases, "heavy-duty", full scale range 25 to 1500 lN/min (reference nitrogen)
8630 Positioner TopControl Continuous, smart electropneumatic positioner, optional integral process controller (PID), PROFIBUS DP
8631 Control head TopControl ON/OFF, automation of pneumatically actuated process valves, optional II 2G EEx ia IIC approval, communication AS-Interface or DeviceNet
8633 Control head Mini TopControl ON/OFF, automation of pneumatically actuated process valves, communication AS-Interface
8635 Positioner SideControl, smart electropneumatic positioner, II (1)2G EEx ia IIC approval, optional integral process controller (PID), PROFIBUS PA or HART protocol
8640 Customized Pneumatic Systems Solutions for the Processing Industries
8643 Power I/O Box for Foundation Fieldbus
8644 Remote Process Actuation Control System AirLINE; compatible to follow I/O-Systems: WAGO I/O-System 750, Phoenix INLINE-System, Rockwell Point I/O-System, Siemens SIMATIC ET 200S
8645 FreeLINE is a complete automation solution with a higher type of protection IP65/IP67, offering all the freedoms of distributed systems without installation in control cabinet. Electronics and fluidics can be combined particularly easily.
8650 AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21)
8700 Mass Flow Meter for Gases, "capillary", full scale range 0.01 to 1 lN/min (reference nitrogen)
8701 Mass Flow Meter for Gases, "economy", full scale range 0.02 to 50 lN/min (reference nitrogen)
8702 Mass Flow Meter for Gases, "industrial", full scale range 0.02 to 50 lN/min (reference nitrogen)
8703 Mass Flow Meter for Gases, "OEM", full scale range 0.02 to 50 lN/min (reference nitrogen)
8710 Mass Flow Controller for Gases, "capillary", full scale range 0.01 to 1 lN/min (reference nitrogen)
8711 Mass Flow Controller for Gases, "economy", full scale range 0.02 to 50 lN/min (reference nitrogen)
8712 Mass Flow Controller for Gases, "industrial", full scale range 0.02 to 50 lN/min (reference nitrogen)
8713 Mass Flow Controller for Gases, "OEM", full scale range 0.02 to 50 lN/min (reference nitrogen)
8750 Flow rate Controller for gas from DN15 up to DN100, including, in standard, a control valve and 2 pressure transmitters. The complete system is delivered, mounted on a pipe with flange connection and pre-wired.
8804 2/2 and 3/2-way ball valve with electric rotary actuator, ball valve in plastic or stainless steel, DN 10-65
AC10
BC-10
BSC692
DFS-2
DFS-20
DFS2W
DOCU
PS20
S010 Fitting for Indicators / Sensors / Switches / Transmitters / Controllers
S020 INSERTION fitting for flow measurements or analysis
S030 INLINE fitting with paddle-wheel for flow measurement
S070 Positive Displacement Flow Fitting for Indicators, Sensors, Switches, Transmitters and Controllers
SE10
SE30 INLINE Flow meter for continuous measurement in ATEX G/D areas
SE32
SE35
SE56 Magflow transmitter / batch controller, continuous measurement or batch control
ST20 Insertion Resistance Thermometer, Pt100
ST21 Screw-in Resistance Thermometer PT100
ST22
ST23
ST24
TAU001
TAU003
TCL001
TCQ001
TEUXXX
TFU001
TFU002
TFU005
TFU006
TKUXXX
TRF003
TSD001
TST001
TVG002
TVG003
TVU001
TVU002
TVU003




Top of Page