| Click on the typenumber to view all available documents
|
| type |
|
description |
| 6124 |
|
2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width |
| 6126 |
|
2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 0.8mm; vacuum up to 10bar; 16mm width |
| 6011 |
|
2/2-Way Miniature Solenoid Valve, General Purpose, 0-21 bar, 0-300 psi |
| 6012 |
|
3/2-Way Miniature Solenoid Valve, General Purpose, 0-10 bar, 0-140 psi |
| 6128 |
|
2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width |
| 6144 |
|
3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids |
| 0330 |
|
2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 - 16 bar; DN 2 up to 4mm; G1/8 and G1/4 |
| 6013 |
|
2/2-Way Compact Solenoid Valve, General Purpose, 0-10 bar, 0-145 psi, Direct acting |
| 6014 |
|
3/2Way Compact Solenoid Valve, General Purpose, DN 1.5-2.5mm, 0-16 bar, 1/16-5/64, 0-72 psi, Direct acting |
| 0331 |
|
2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 # 16 bar; DN 2 up to 4mm; sub-base mounting |
| 6212 |
|
2/2-Way Servo-Assisted Solenoid Valve also for slightly contaminated fluids, DN 10-20mm, 0,2-10 bar. |
| 6027 |
|
Compact solenoid valve, 2/2-way, G1/4 - G1/2, brass and stainless steel valve body, High pressure version up to 100 bar, high temperature version up to 180 °C |
| 6240 |
|
2/2-way solenoid valve, pilot-controlled, for neutral liquids and gases, G1/4 - G3/8, 0-16 bar, switches without differential pressure |
| 0256 |
|
2/2-Way direct acting solenoid valve, Neutral gases and liquids,DN 2-12mm, 0 - 22 bar |
| 0255 |
|
2/2-Way direct acting solenoid valve, for high pressure and temperature, DN 1-6mm, 0 - 100 bar |
| 6211 |
|
2/2-Way Servo-assisted Solenoid Valve, General Purpose, DN 10-20mm, 0.5-10 bar |
| 6213 |
|
2/2-Way Servo-assisted Solenoid Valve, Linked System, General Purpose, DN 10-40mm, 0-10 bar |
| 6227 |
|
2/2-Way Modular Water Valve System, servo-assisted; variable and extendable, 2/2-Way, DN 10-13, 1 up to 7 bar, 14-102 psi |
| 6228 |
|
2/2-Way Plastic Solenoid Valve, Servo-assisted, General Purpose, G3/8-G1/2, 0,5-10 bar |
| 5281 |
|
2/2-Way Solenoid Valve, Servo-assisted, General Purpose, PN 0.2-16 bar, 2.8-230 psi |
| 6281 |
|
2/2-Way Solenoid Valve with servo diaphragm, G 3/8 - G2, 0.2-16 bar, User friendly - one solenoid for all orifices, waterhammer free and low noise |
| 5282 |
|
2/2-Way Solenoid Valve for Contaminated and Aggressive Fluids, General Purpose, PN 0.2-10 bar, 2.8-230 psi |
| 0290 |
|
2/2-Way Servo-assisted Solenoid Valve, Linked System, General Purpose; DN 12-50 mm |
| 0340 |
|
3/2-Way Solenoid Valve Servo-assisted with Pivoted Armature Pilot, DN 8-40mm |
| 0223 |
|
2/2-Way-Solenoid Valve for neutral media, direct acting, hermetic isolation of fluid, manual override, optional with electrical position feedback |
| 0355 |
|
Solenoid Valve for neutral media and steam up to 180 °C |
| 0323 |
|
3/2-way solenoid valve for neutral media, direct acting with isolating diaphragm, manual override, as option with electrical feedback signal |