Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Aggressive media

Restrict the typelist step by step to find the suitable types

Circuit function
2/2-way NC (A)
2/2-way NO (B)
3/2-way NC (C)
3/2-way NO (D)
universal (E/F/T)
Function
direct-acting
servo-assisted
Pressure in bar (max)
2
3
4
6
10
16

Click on the typenumber to view all available documents
type   description
6124 2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width
6126 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 0.8mm; vacuum up to 10bar; 16mm width
0127 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 1.5 or 1.6mm; 0 - 2bar; 16mm width
0117 2/2-Way Miniature Solenoid Valve with Isolating Diaphragm for Analytical Applications, G1/8, UNF 1/4-28
6128 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width
0124 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; plastic body, 0#10 bar; DN 3 up to 5mm; G1/4#
0330 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 - 16 bar; DN 2 up to 4mm; G1/8 and G1/4
0331 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 # 16 bar; DN 2 up to 4mm; sub-base mounting
0121 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; direct acting; 0#4 bar; DN 4 up to 8mm; G1/4#, G3/8#
0131 2/2 or 3/2-Way Direct Acting Solenoid Valve for Aggressive Fluids, Plasic Body, DN 10-20mm
6642 2/2-Way Servo assisted Solenoid Valve with plasit body (PVC) DN 10-13mm, 0,5-6 bar 
0142 2/2-Way Servo-assisted Solenoid Valve, Plastic Body, for Aggressive Fluids, DN 15-50mm 




Top of Page