Bürkert Global

Bürkert Logo


Searching the Bürkert Website

Search by Type  
Search by Text  

Flow sensors

Restrict the typelist step by step to find the suitable types

Measuring principle
magnetic inductive
oval gear
paddle wheel
Ultrasonic
measuring range min (l/min)
0
0.03
0.06
0.17
1
2
3
measuring range max (l/min)
4.2
8.3
200
350
1000
1200
4700
50000

Click on the type number to view all available documents
type   description
8041 INSERTION - Magmeter for continuous flow measurement, Stainless Steel Version, without display
8045 INSERTION - Magmeter for continuous flow measurement with display
8051 Full Bore Magflowmeter for Low-flow measurement, continuous measurement or Batch Control
8055 Full Bore Magflowmeter for continuous measurement or batch control - General purpose flanged version
8056 Full Bore Magflowmeter for continuous measurement or batch control - Sanitary versionmeasuring range 0-10 l/h up to 0-280 m3/h
SE56 Electronics for electromagnetic flowmeters / batch controllers
8071 Positive Displacement Low Flow Sensor for continuous control
8010 INLINE-Paddle Flow Switch, On/Off
8020 INSERTION - Paddlewheel Flowsensor for continuous flow measurement
8030 INLINE-Flowsensor for continuous flow measurement
8031 Flow Sensor for continuous low-flow measurement
8011 Flow sensor for continuous flow measurement, measuring principle: magnetic
8012 Flow sensor for continuous flow measurement, measuring principle: optic or magnetic
8032 INLINE - Paddlewheel Flow Transmitter/Switch with digital display
8039 INLINE - Paddlewheel Flowsensor / Switch with Optical Principle, digital display
8025 Insertion - Paddlewheel Flow Transmitter for continuous flow measurement and batch control with digital display
8026 INSERTION - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, PN10, DN15 to DN400 fluidic process connection
8035 INLINE - Paddlewheel Flowtransmitter for continuous flow measurement and batch control with digital display
8036 INLINE - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, DN06 to DN65 fluid process connection
S020 INSERTION fitting for flow measurements or analysis
S030 INLINE fitting with paddle-wheel for flow measurement
S070 Positive Displacement Flow Fitting for Indicators, Sensors, Switches, Transmitters and Controllers
8070 Positive displacement Flow sensor for continuous flow measurement
8072 Positive Displacement Flowsensor / -switch with digital display
8075 Positive Displacement Flowtransmitter for continuous flow measurement and batch control with digital display
8076 Positive displacement flow transmitter for use in slightly viscous fluids
8081 Flow sensor for continuous measurement - Ultrasonic using transmit time method, low pressure drop, no flow-settling section necessary in the inlet and/or outlet
SE30
8619 multiCELL - Multifunction Transmitter / Controller, Compatible with the most common flow, pH/O.R.P. conductivity probes, directly connected or through a standard analoguesignal 4... 20 mA / 0-10 V




Top of Page