| Click on the type number to view all available documents
|
| type |
|
description |
| 2030 |
|
2/2 Way Pneumatically Operated Diaphragm Valve with Plastic Body, DN 15-100 |
| 2031 |
|
2/2 Way Pneumatically Operated Diaphragm Valve with Stainless Steel Body, DN 4-100, combinable as On/Off System Classic Type 8801/8803-DB |
| 2031K |
|
2/2 Way Pneumatically Operated Diaphragm Valve with Cold-Formed Stainless Steel Body, DN 8-100 |
| 2032 |
|
T Valve, Pneumatically Operated, Stainless Steel Block Material, DN 15-100. Combinable as On/Off Classic System Type 8801/8803-TA |
| 2033 |
|
Tank Bottom Valve, Pneumatically Operated, Stainless Steel Body, DN 8-100. Combinable as On/Off Classic System Type 8801/8803-DG |
| 2034 |
|
Tandem valve, welded valve configuration, fully integrated in Bürkert's Process Control Systems, Orifice DN8-100 |
| 2103 |
|
2/2-way Diaphragm Valve with stainless steel design, weld end or clamp connection, DN 04-DN50. Combinable as On/Off System Type 8801-DF or Continuous System Type 8802-DF |
| 2730 |
|
2/2 Way Pneumatically Operated Diaphragm Control Valve with Plastic Body, DN 15-100, combinable as continuous System 8802-DC |
| 2731 |
|
2/2 Way Pneumatically Operated Diaphragm Control Valve with Stainless Steel Body, DN 15-100, combinable as Continuous System Classic Type 8802-DD |
| 2731K |
|
2/2 Way Pneumatically Operated Diaphragm Control Valve with Cold-Formed, Stainless Steel Body, DN 15-100 |
| 2732 |
|
Zero Deadleg T Valve, pneumatically operated, stainless steel block material. Combinable as Continuous Classic System Type 8802-DE |
| 3230 |
|
2/2-way Diaphragm Valve with plastic body, pneumatically operated, DN 12 and 15 |
| 3232 |
|
2-way Diaphragm Valve, with plastic body, manually operated, DN 15-50 |
| 3233 |
|
2-way Diaphragm Valve, manually operated, Stainless Steel Body, DN 8-100 |
| 3233K |
|
2-way Diaphragm Valve, manually operated, Cold-Formed Stainless Steel Body, DN 8-100 |
| 3234 |
|
T Valve, Manually Operated, Stainless Steel Block Material, DN 15-100 |
| 3235 |
|
Tank Bottom Valve, Manually Operated, Stainless Steel Block Material, DN 15-100 |
| 2035 |
|
Multiway Multiport Diaphragm Valve, pneumatically operated |
| 3236 |
|
Multiway Multiport Diaphragm Valve, manually operated |
| 8801DB |
|
Classic On/Off System, diaphragm valve |
| 8801TA |
|
Classic On/Off System, T-Valve |
| 8801DG |
|
Classic On/Off System, tank bottom valve |
| 8801DF |
|
ELEMENT On/Off System, diaphragm valve |
| 8802DD |
|
Classic Continuous System, diaphragm control valve |
| 8802DC |
|
Classic Continuous System, diaphragm control valve |
| 8802DF |
|
ELEMENT Continuous System, diaphragm control valve |
| 8803DB |
|
Classic On/Off System, diaphragm valve |
| 8803TA |
|
Classic On/Off System, T-valve |
| 8803DG |
|
Classic On/Off System, tank bottom valve |