| Click on the typenumber to view all available documents
|
| type |
|
description |
| 2000 |
|
2/2 Way Angle-Seat Valve, DN 10-65, Pneumatically Operated, Gunmetal or Stainless Steel Body, combinable as On/Off Classic Valve System Type 8801/8803-YA. 2000 INOX actuator and valve body in stainless steel. Actuator concept also for block mounting. |
| 2702 |
|
2/2-Way Angle Seat Control Valve, Pneumatically Operated, Stainless Steel Body, DN 13-50 |
| 2100 |
|
2/2-way Angle-Seat Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as On/Off System Type 8801-YE |
| 2300 |
|
2/2-way Angle-Seat Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-YG |
| 8801YA |
|
Classic On/Off System, angle-seat valve |
| 8801YE |
|
ELEMENT On/Off System, angle-seat valve |
| 8802YC |
|
Classic Continuous System, angle-seat control valve |
| 8802YG |
|
ELEMENT Continuous System, angle-seat control valve |
| 8803YA |
|
Classic On/Off System, angle-seat valve |