Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Valve units and automation systems

Restrict the typelist step by step to find the suitable types

Flow rate (l/min)
< 300
< 700
< 1.300
Electrical control
Bus terminal
Multi-pin
PROFIBUS DP
INTERBUS
CANopen
DeviceNet
Ethernet
PROFIBUS PA
Function
3/2-way
4/2-way
5/2-way monostable
5/2-way bistable
5/3-way
Pressure range (bar)
vacuum
1 - 7
1 - 10
2 - 8
2 - 10
2,5 - 7
2,5 - 10

Click on the typenumber to view all available documents
type   description
8640 Customized Pneumatic Systems Solutions for the Processing Industries
8644 Remote Process Actuation Control System AirLINE; compatible to follow I/O-Systems: WAGO I/O-System 750, Phoenix INLINE-System, Rockwell Point I/O-System, Siemens SIMATIC ET 200S
8645 FreeLINE is a complete automation solution with a higher type of protection IP65/IP67, offering all the freedoms of distributed systems without installation in control cabinet. Electronics and fluidics can be combined particularly easily.
8650 AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21)




Top of Page