| Click on the typenumber to view all available documents
|
| type |
|
description |
| 0590 |
|
3/2, 5/2 or 5/3-way Solenoid Valve for pneumatic systems |
| 0450 |
|
3/2- 5/2-and 5/3 Way Spool Valve with threaded port or Namur Interface |
| 6519 |
|
5/2 and 3/2-way Solenoid Valve for pneumatics, servo-assisted, 32 mm wide, DN 6, 8 and 9, flow rate 900 and 1300 l/min. Deliverable in standard, EExm, EExi and NAMUR |
| 5470 |
|
3/2 and 4/2-way Solenoid Valve for pneumatics; 18 mm breadth; orifice DN 4 ; QNn 300 l/min |
| 6517 |
|
5/2-way Solenoid Valve for pneumatics;10 mm breadth; orifice DN 4; QNn 300 l/min |