Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Manifolds

Restrict the typelist step by step to find the suitable types

Ex approval
optional
unavailable
Flow rate (l/min)
200
300
750
1300
1580
Circuit function
3/2-way
4/2-way, 5/2-way monostable
5/2-way bistable
5/3-way
Pressure range (bar)
Vac - 10
2 - 8
2 - 10
2,5 - 10

Click on the typenumber to view all available documents
type   description
6524 3/2-way and 2 x 3/2-way Solenoid Valve for pneumatics; 10 mm breadth; orifice DN 4; QNn 300 l/min
6525 5/2-way Solenoid Valve for pneumatics; 10 mm breadth; orifice DN 4; QNn 300 l/min
5420 4/2 Way Solenoid Valve; Servo-Assisted, QNn 200l/min
5470 3/2 and 4/2-way Solenoid Valve for pneumatics; 18 mm breadth; orifice DN 4 ; QNn 300 l/min
8640 Customized Pneumatic Systems Solutions for the Processing Industries
0450 3/2- 5/2-and 5/3 Way Spool Valve with threaded port or Namur Interface
6516 3/2-way Solenoid Valve for pneumatics; 32 mm breadth; orifice DN 8; QNn 300 l/min
6517 5/2-way Solenoid Valve for pneumatics;10 mm breadth; orifice DN 4; QNn 300 l/min
6518 3/2-way Solenoid Valve for pneumatics, servo-assisted, 32 mm wide, DN 8, flow rate 1300 l/min. Deliverable in standard, EExm and EExi
6519 5/2 and 3/2-way Solenoid Valve for pneumatics, servo-assisted, 32 mm wide, DN 6, 8 and 9, flow rate 900 and 1300 l/min. Deliverable in standard, EExm, EExi and NAMUR
6526 3/2-way Solenoid Valve for pneumatics; 16 mm breadth; orifice DN 6; QNn 700 l/min
6527 5/2-way Solenoid Valve for pneumatics; 16 mm breadth; orifice DN 6; QNn 700 l/min




Top of Page