Bürkert Global


Searching the Bürkert Website

Search by Type  
Search by Text  

Solenoid valves with isolating diaphragm for aggressive media

Restrict the typelist step by step to find the suitable types

Orifice range in mm
< 0,6
0,8 - 2
2 - 3
2 - 5
2 - 6
2 - 8
Body material
Stainless Steel
Brass
PVC
PP
PTFE
ETFE
PEEK
PCTFE
PVDF

Click on the typenumber to view all available documents
type   description
0121 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; direct acting; 0#4 bar; DN 4 up to 8mm; G1/4#, G3/8#
0124 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; plastic body, 0#10 bar; DN 3 up to 5mm; G1/4#
0127 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 1.5 or 1.6mm; 0 - 2bar; 16mm width
0330 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 - 16 bar; DN 2 up to 4mm; G1/8 and G1/4
0331 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 # 16 bar; DN 2 up to 4mm; sub-base mounting
6604 2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width
6606 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 1.5 or 1.6mm; vacuum up to 2bar; 16mm width
6608 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width
6624 2/2- and 3/2-way Rocker Solenoid Valve for analytical applications. Medium separation for aggressive fluids. DN 1.6 with pressure range vacuum to 2 bar.
6650 2/2 and 3/2 Way Flipper Solenoid Valve for Analytical Applications, only 4.5 mm wide,medium isulation, for aggressive fluids, direct acting, vacuum up to 7 bar, short response times




Top of Page