Bürkert Global

Bürkert Logo


Searching the Bürkert Website

Search by Type  
Search by Text  

Solenoid valves for neutral media

Click on the type number to view all available documents
type   description
6106 3/2-way direct acting rocker solenoid valve for pneumatics; CNOMO and BURKERT sub-base; 0-10 bar; DN 0.9 / 1.2mm; 16mm width
6115 3/2-way direct acting piezo-electric valve for pneumatics; sub-base mounting; 0-7 bar; DN 0.35mm; 11mm width
6011A 2/2 way direct acting mini plunger solenoid valve; manufactured under clean-room conditions, all wetted parts are cleaned from organic and inorganic substances; very low leakage; direct acting; 0-21 bar; DN 1.2 up to 2.4mm;G1/8“ and sub-base mounting
6013A 2/2 way direct acting plunger solenoid valve; manufactured under clean-room conditions, all wetted parts are cleaned from organic and inorganic substances; very low leakage; direct acting; 0-25 bar; DN 2 up to 6mm; G1/8“ up to G3/8”




Top of Page