| Click on the typenumber to view all available documents
|
| type |
|
description |
| 6115S |
|
2/2 or 3/2 way direct acting Piezo-electric control valve; 0-1 bar; DN 0.35mm; sub-base mounting; 11mm width |
| 2822 |
|
Direct-acting 2/2-way Proportional Valve, orifices 0.05 - 1.0 mm. Excellent dynamics and turn-down ratio |
| 2824 |
|
Direct-acting 2/2-way Proportional Valve, orifices 0.8 - 2.0 mm |
| 2833 |
|
Direct acting 2/2 way Proportional Valve, orifices 0.8 - 4.0 mm |
| 2853 |
|
2/2-way Solenoid Control Valve with Medium Separation, for aggressive or sensible fluids, 0-3 bar |