Europe
Addresses of Bürkert locations
 |
Austria
|
|
| |
AUSTRIA
Bürkert Contromatic G.m.b.H.
Diefenbachgasse 1 - 3 A-1150 Wien Phone: Int. (+43 1)8941333 Nat. (01)894 1333 Fax: Int. (+43 1) 894 1300 Nat. (01) 894 1300
E-Mail: info@buerkert.at
Go to Website
|
|
 |
 |
Belgium
|
|
| |
BELGIUM
Burkert Contromatic NV
Bijkhoevelaan 3 B-2110 Wijnegem Phone: Int. (+32 3)325 89 00, Nat. (03)325 89 00 Fax: Int. (+32 3)325 61 61, Nat. (03)325 61 61
E-Mail: sales.be@burkert.com
Go to Website
|
|
 |
 |
Czech Republic
|
Responsible subsidiary
|
| |
CZECH REPUBLIC
Burkert-Contromatic G.m.b.H. organizacni slozka
Branch-Office of Austria Krenova 35 CZ-602 00 Brno Phone: Int. (+420 543)25 25 05, Nat. (543)25 25 05 Fax: Int. (+420 543)25 25 06, Nat. (543)25 25 06
E-Mail: obchod@burkert.cz
Go to Website
|
AUSTRIA
Bürkert Contromatic G.m.b.H.
Diefenbachgasse 1 - 3 A-1150 Wien Phone: Int. (+43 1)8941333 Nat. (01)894 1333 Fax: Int. (+43 1) 894 1300 Nat. (01) 894 1300
E-Mail: info@buerkert.at
Go to Website
|
 |
 |
Denmark
|
|
| |
DENMARK
Burkert-Contromatic A/S
Hørkær 24 DK-2730 Herlev Phone: Int. (+45 44)50 75 00, Nat. 44-50 75 00 Fax: Int. (+45 44)50 75 75, Nat. 44-50 75 75
E-Mail: info.dk@burkert.com
Go to Website
|
|
 |
 |
Estonia
|
Responsible subsidiary
|
| |
|
|
 |
 |
Finland
|
|
| |
|
|
 |
 |
France
|
|
| |
FRANCE
Bürkert Contromatic S.A.S.
Rue du Giessen F-67220 Triembach au Val Phone: Int. (+33 388)58 91 11, Nat. (0388)58 91 11 Fax: Int. (+33 388)57 20 08, Nat. (0388)57 20 08
E-Mail: burkert.france@buerkert.com
Go to Website
|
|
 |
 |
Germany
|
|
| |
GERMANY
Christian Bürkert GmbH und Co. KG
Christian-Bürkert-Straße 13 - 17 74653 Ingelfingen Phone: Int. (+497940)10-111, Nat. (07940)10-111 Fax: Int. (+497940)10-448, Nat. (07940)10-448
E-Mail: info@burkert.com
Go to Website
|
|
 |
 |
Italy
|
|
| |
ITALY
Burkert Contromatic Italiana S.p.A.
Centro Direzionale "Colombirolo" Via Roma, 74 / I-20060 Cassina De' Pecchi (Mi) Phone: Int. (+39 02)959 071, Nat. (02)959 071 Fax: Int. (+39 02)959 07 251, Nat. (02)959 07 251
E-Mail: info@buerkert.it
Go to Website
|
|
 |
 |
Netherlands
|
|
| |
NETHERLANDS
Burkert-Contromatic BV
Computerweg 9 NL-3542 DP Utrecht Phone: Int. (+31 346)58 10 10, Nat. (0346)58 10 10 Fax: Int. (+31 346)56 37 17, Nat. (0346)56 37 17
E-Mail: info@burkert.nl
Go to Website
|
|
 |
 |
Norway
|
|
| |
NORWAY
Burkert-Contromatic A/S
Hvamstubben 17 N-2026 Skjetten
Phone: Int. +47 63 84 44 10, Nat. 63 84 44 10 FAX: Int. +47 63 84 44 55, Nat. 63 84 44 55
E-Mail: info@burkert.no
Go to Website
|
|
 |
 |
Poland
|
Responsible subsidiary
|
| |
POLAND
Burkert-Contromatic G.m.b.H Austria - Oddzial w Polsce
Branch-Office of Austria Bernardynska street 14 a PL-02-904 Warszawa Phone: Int. (+48 22)8406010, Nat. (022)8406010 Int. (+48 22)8583083, Nat. (022)8583083 Fax: Int. (+4822)8406011, Nat. (022)8406011 Int. (+48 22)8583177, Nat. (022)8583177
E-Mail: buerkert@buerkert.pl
Go to Website
|
AUSTRIA
Bürkert Contromatic G.m.b.H.
Diefenbachgasse 1 - 3 A-1150 Wien Phone: Int. (+43 1)8941333 Nat. (01)894 1333 Fax: Int. (+43 1) 894 1300 Nat. (01) 894 1300
E-Mail: info@buerkert.at
Go to Website
|
 |
 |
Portugal
|
Responsible subsidiary
|
| |
PORTUGAL
Sales office of Burkert Contromatic S.A. in Spain
Phone: Int. +351212898275, Nat. 212898275 Fax: Int. +351212898276, Nat. 212898276
E-Mail: portugal@burkert.com
Go to Website
|
SPAIN
Burkert Contromatic, S.A.
Avda. Barcelona, 40 E-08970 Sant Joan Despi, Barcelona Phone: Int. (+34 93)477 79 80, Nat. (93)477 79 80 Fax: Int. (+34 93)477 79 81, Nat. (93)477 79 81
E-Mail: spain@burkert.com
Go to Website
|
 |
 |
Spain
|
|
| |
SPAIN
Burkert Contromatic, S.A.
Avda. Barcelona, 40 E-08970 Sant Joan Despi, Barcelona Phone: Int. (+34 93)477 79 80, Nat. (93)477 79 80 Fax: Int. (+34 93)477 79 81, Nat. (93)477 79 81
E-Mail: spain@burkert.com
Go to Website
|
|
 |
 |
Sweden
|
|
| |
SWEDEN
Burkert-Contromatic AB
Skeppsbron 13 B S-211 20 Malmö Phone: Int. (+46 40)664 51 00, Nat. (040)664 51 00 Fax: Int. (+46 40)664 51 01, Nat. (040)664 51 01
E-Mail: info.se@burkert.com
Go to Website
|
|
 |
 |
Switzerland
|
|
| |
SWITZERLAND
Burkert-Contromatic AG Schweiz
Bösch 71 CH-6331 Hünenberg ZG Phone: Int. (+41 41)785 66 66, Nat. (041)785 66 66 Fax: Int. (+41 41)785 66 33, Nat. (041)785 66 33
E-Mail: info.ch@buerkert.com
Go to Website
|
|
 |
 |
Turkey
|
|
| |
TURKEY
Burkert Contromatic Akiskan
Kontrol Sistemleri Ticaret A.S. 1203/8 Sok. No2-E TR-Yenisehir, Izmir Phone: Int. (+90 232)459 53 95, Nat. (0232)459 53 95 Fax: Int. (+90 232)459 76 94, Nat. (0232)459 76 94
E-Mail: burkert@superonline.com
Go to Website
|
|
 |
 |
United Kingdom
|
|
| |
GREAT BRITAIN
Burkert Contromatic Limited
Brimscombe Port Business Park Brimscombe, Stroud Glos, GL5 2QQ. / Great Britain Phone: Int. (+44 1453)73 13 53, Nat. (01453)73 13 53 Fax: Int. (+44 1453)73 13 43, Nat. (01453)73 13 43
E-Mail: sales.uk@burkert.com
Go to Website
|
|
Top of Page
Create PDF
Print
Bürkert |
Segments & Solutions |
Products |
Technical Data |
Service |
Bürkert Knowledge
|
|